Публікуйте свої продукти
Single Island V-Bank Exhaust Only Hood with Perforated Supply Plenum, NDI Series
CaptiveAire

Single Island V-Bank Exhaust Only Hood with Perforated Supply Plenum, NDI Series

NDI Series

Single Island V-Bank Exhaust Only Hood
The NDI Series is a Type I, Single Island V-Bank Hood for use over 400°F, 600°F and 700°F cooking surface temperatures. Single island hoods are used over cooking equipment where no walls exist or for display cooking.
Offering A Fully Integrated Package, Pre-Engineered For Optimum Performance

ADVANTAGES
  • ETL Listed: ETL Listed for use over 400°F, 600°F and 700°F cooking surface temperatures, which provides flexibility in designing kitchen ventilation systems. ETL Listed to US and Canadian safety standards, ETL Sanitation Listed and built in accordance with NFPA 96.
  • Capture and Containment: Insulated, double-wall rigid front and back have aerodynamic design that reduces radiant heat into kitchen, prevents condensation and provides exceptional capture and containment of cooking vapors. This is accomplished with the signature "mechanical baffle" on the front and back of the hood's capture area. Mechanical baffle provides a built-in wiring chase for optimal positioning of electrical controls and outlets on the front face of the hood without penetrating capture area or requiring external chase way.
  • Convenient Design: Factory pre-wired lighting to illuminate the cooking surface is accessible from the bottom of the hood. Fitted with UL Listed, pre-wired, incandescent light fixtures and tempered glass globes (45" width and above) to hold up to a standard 100 watt bulb. Pre-punched hanging angles on each end of hood and additional set provided for hoods longer than 12'.
  • Construction:
    Polished stainless steel on the interior and exterior of the hood enhance aesthetics. Fully welded and polished corners. Fabricated from Type 430 stainless steel with option of Type 304 available.
  • Grease Extraction: All hoods come standard with stainless steel baffle filters and a deep grease trough which allows for easy cleaning. Captrate Combo® and Captrate Solo® filters are optional. Grease drain system with removable 1/2 pint cup for easy cleaning. Standard filter stops eliminate gaps between filters.
  • Controls: Hoods can be equipped with modular utility cabinets and end standoffs. Optional listed light and fan control switches flush mounted and pre-wired through electrical chase way.
  • Optional Make-Up Air: Up to 80% make-up air can be supplied through optional front, back and/or side plenums (NDI Series with PSP or AC-PSP Accessory).


PERFORMANCE
COOKING SURFACESAVG. COOKING SURFACE TEMP (°F) MIN.EXHAUST CFM/FTOvens, Steamers, Kettles, Open-Burner Ranges, Griddles, Fryers 400°F 346 Gas Charbroilers, Electric Charbroilers, Woks 600°F 422Mesquite Grills, Charcoal Charbroilers, Wood Burning Appliances700°F 475 *Recommended Duct Sizing: Exhaust - Based on 1500 FPM


OPTIONS
  • Utility Cabinet: Listed for integral side mount and fabricated of same material as hood. Cabinet can house listed fire suppression system and listed, pre-wired electrical controls.
  • Perforated Supply Plenum: Provides low velocity make-up air for the kitchen and is discharged in front, side or back of the hood. Perforated diffuser plates allow for even air distribution and supply riser includes a volume damper for easy balancing. Side Perforated Supply Plenums can be added to optimize the air flow if necessary.
  • Enclosure Panels: Constructed of stainless steel. Sized to extend from hood top to ceiling, enclosing pipe and hanging parts.
  • End Panels: Should be used to maximize hood performance and eliminate the effects of cross drafts in kitchen. Units constructed of stainless steel and sized according to hood width and cooking equipment. Exposed edges hemmed for safety and rigidity.
  • Roof Top Package: Combination ETL Listed exhaust/supply air unit with factory prewired and mounted motors, trunkline and curb vented on exhaust side.
  • Separate Exhaust and/or Make-Up Air Fans: ETL Listed single exhaust fans, supply-air fans and curbs available.
  • Fire Suppression System: UL 300 fire suppression system.
  • Lighting:Compact Fluorescent or Halogen (45" width and above); Recessed Incandescent, Recessed Fluorescent or Recessed LED (72" width and above)

    CERTIFICATIONS
      The NDI Model has been certified by ITS. This certification mark indicates that the product has been tested to and has met the minimum requirements of a widely recognized (consensus) U.S. and Canadian products safety standard, that the manufacturing site has been audited, and that the applicant has agreed to a program of periodic factory follow-up inspections to verify continued performance.

      Models NDI are ETL Listed under file number 3054804-001 and complies with UL710, ULC710 and ULC-S646 Standards.
    Технічна специфікація
    • Унікальний номерcaptiveaire-044
    • Сімейство продуктівHVAC
    • Група продуктівHood and Ventilation Equipment
    • ТипObject (single object)
    • Дата публікації2013-02-24
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectHVAC - Mechanical Ventilation
    • Код Uniclass 2015Ss_65_40_33_51
    • Опис Uniclass 2015Mechanical supply ventilation systems
    • Код CSI MasterFormat 201423 00 00
    • Заголовок CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
    • Номер OmniClass23-33 00 00
    • Заголовок OmniClassHVAC Specific Products and Equipment
    • Код CSI UniFormat IID30
    • Заголовок CSI UniFormat IIHVAC

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit