Публікуйте свої продукти
Blue Flamed Tile
Blue Flamed Tile
Blue Flamed Tile
Blue Flamed Tile
    CARRIÈRES DU HAINAUT

    Blue Flamed Tile

    Blue Flamed Tile

    The natural stone tiles the most popular for bathrooms, terraces and swimming pools: bluestone Flamed! The surface is a medium blue-grey colour with natural shades and irregular irregularities that conceal traces of limestone and give it its character and charm, as well as its anti-slip quality. At the same time, they are particularly pleasant to walk on barefoot.

    It is therefore not surprising that bluestone Flamed tiles are mainly used indoors and outdoors, in busy passageways and in damp places.

    Специфікація

    • The Blue Flamed tiles - 2 to 5cm thick - have a blue flamed top surface with a sawn bottom surface and 4 sawn edges for use on floors and walls both indoors and outdoors.

      The 'Blue Flamed' mechanical finish is a medium blue-grey surface with a multitude of irregular, slightly glittering, more or less evenly distributed white asperities. Obtained by passing a jet of flame (at an angle of about 45°) over a slice of sawn stone immersed in water, the thermal shock causes the surface grains to break up and gives the specific texture of this finish. Mechanical surfacing is carried out on the large visible surface of the slice (not on the edges or returns), before the finished products are cut to size.

      Notes:

      • For the technical specifications of the extraction benches from which the tiles come, please refer to the technical certificate 'ATG H724 - Petit granit - Pierre Bleue du Hainaut' issued by the UBAtc.
      • Tolerances according to standards [NBN EN 12058] - [NBN EN 1469] - [NBN EN 1341].

      Characteristics :

      Aspect: Lightly structured

      Colour: Medium blue grey

      Texture: Lightly coarse

      Specifics:

      • Very fashionable and particularly treasured for bathrooms, swimming pools and terraces.
      • Other thicknesses and formats on request.

      Minimum thickness: 2 cm

      Maximum thickness: 5 cm (more options available on request)

      Slip resistance: >35 (NBN EN 14231) / R11 (DIN 51130)

      Application examples:

      Indoor: As flooring or wall cladding for your hallways or living and dining rooms, shower walls, bath cladding, pool, staircases ….

      Outdoor: As patio, staircases, pools, alleys, facades, walls…

      Certificates:

      A numbered and nominative certificate of origin is issued on request for any purchase of finished products from Carrières du Hainaut. The declarations of performance (CE) for finished products marketed by Carrières du Hainaut are also available on request.

    Технічна специфікація
    • Унікальний номерblue-flamed-tile
    • Сімейство продуктівFlooring
    • Група продуктівBluestone tiles
    • ТипBuilding Material
    • Дата публікації2023-10-09
    • Номер видання1
    Пов'язані
    • Матеріал основнийBluestone
    • Розроблено вБельгія
    • Виготовлено вБельгія
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Floor Tiles
    • Класифікація IFCFloor
    • Код за ETIMEC010182
    • Назва за ETIMNatural stone tile
    • Номер OmniClass23-15 17 13 13
    • Заголовок OmniClassTile Flooring

    Доступність регіону

    Європа
    Австрія
    Аландські Острови
    Албанія
    Андорра
    Бельгія
    Білорусь
    Болгарія
    Боснія і Герцеговина
    Ватикан
    Велика Британія
    Гернсі
    Гібралтар
    Греція
    Данія
    Джерсі
    Естонія
    Ірландія
    Ісландія
    Іспанія
    Італія
    Кіпр
    Латвія
    Литва
    Ліхтенштейн
    Люксембург
    Мальта
    Молдова
    Монако
    Нідерланди
    Німеччина
    Норвегія
    Острів Мен
    Північна Македонія
    Польща
    Португалія
    Росія
    Румунія
    Сан-Марино
    Сербія
    Словаччина
    Словенія
    Угорщина
    Україна
    Фарерські Острови
    Фінляндія
    Франція
    Хорватія
    Чехія
    Чорногорія
    Швейцарія
    Швеція
    Шпіцберген та Ян-Маєн

    Схожі продукти