Публікуйте свої продукти
Light Blue Honed Tile
Light Blue Honed Tile
Light Blue Honed Tile
Light Blue Honed Tile
    CARRIÈRES DU HAINAUT

    Light Blue Honed Tile

    Light Blue Honed Tile

    Have you ever dreamed of these beautiful natural stone tiles with their special blue colour for your living room, dining room or kitchen? The traditional tiling, the Light Blue Honed bluestone tiles have such an intense blue, a rather matt appearance with very slight reflections and a smooth, satin-like surface.

    They are often used for interior tiling, which can be extended to the outside, on the floor or as a façade covering.

    Natural stone tiles that can be used both on walls and floors, and both for indoor and outdoor solutions. Available in multiple sizes and in 1.5cm, 2cm, 3cm and 5cm thicknesses.

    Специфікація
    • The light blue honed bluestone tiles have a light blue honed top side with a sawn bottom side and 4 sawn edges. They work best in both outdoor and indoor floor and wall applications.

      The 'Blue Honed' finish, achieved by honing the sawn stone under water - either continuously under honing chains or manually or with mechanical grinders - has a blue surface with slight reflections, plain and smooth, with a satin and matt appearance. The light blue softening is obtained with a P220 abrasive grain.

      Notes:

      • For the technical specifications of the extraction benches from which the tiles come, please refer to the technical certificate 'ATG H724- Petit granit - Pierre Bleue du Hainaut' issued by the UBAtc.
      • Tolerances according to standards [NBN EN 12058] - [NBN EN 1469] - [NBN EN 1341].


      Characteristics:

      Aspect: Satin

      Colour: Light blue

      Texture: Uniform and smooth surface

      Specifics: The particular blue shade which is so unique to Blue Limestone of Hainaut

      Minimum thickness: 1,5 cm

      Maximum thickness: 5 cm (more options available on request)

      Slip resistance: <35 (NBN EN 14231) / R9 (DIN 51130)

      Application examples:

      Indoor: As flooring or wall cladding for your hallways or living and dining rooms…

      Outdoor: As patio, staircases, facades, walls...

      Certificates:

      A numbered and nominative certificate of origin is issued on request for any purchase of finished products from Carrières du Hainaut.

      The declarations of performance (CE) for finished products marketed by Carrières du Hainaut are also available on request.

    Технічна специфікація
    • Унікальний номерlight-blue-honed-tile
    • Сімейство продуктівFlooring
    • Група продуктівBluestone tiles
    • ТипBuilding Material
    • Дата публікації2023-10-09
    • Номер видання1
    Пов'язані
    • Матеріал основнийBluestone
    • Розроблено вБельгія
    • Виготовлено вБельгія
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Floor Tiles
    • Класифікація IFCFloor
    • Код за ETIMEC010182
    • Назва за ETIMNatural stone tile
    • Номер OmniClass23-15 17 13 13
    • Заголовок OmniClassTile Flooring

    Доступність регіону

    Європа
    Австрія
    Аландські Острови
    Албанія
    Андорра
    Бельгія
    Білорусь
    Болгарія
    Боснія і Герцеговина
    Ватикан
    Велика Британія
    Гернсі
    Гібралтар
    Греція
    Данія
    Джерсі
    Естонія
    Ірландія
    Ісландія
    Іспанія
    Італія
    Кіпр
    Латвія
    Литва
    Ліхтенштейн
    Люксембург
    Мальта
    Молдова
    Монако
    Нідерланди
    Німеччина
    Норвегія
    Острів Мен
    Північна Македонія
    Польща
    Португалія
    Росія
    Румунія
    Сан-Марино
    Сербія
    Словаччина
    Словенія
    Угорщина
    Україна
    Фарерські Острови
    Фінляндія
    Франція
    Хорватія
    Чехія
    Чорногорія
    Швейцарія
    Швеція
    Шпіцберген та Ян-Маєн

    Схожі продукти