Публікуйте свої продукти
Sawn Tile
Sawn Tile
Sawn Tile
Sawn Tile
    CARRIÈRES DU HAINAUT

    Sawn Tile

    Sawn Tile

    With its natural and rougher appearance, the Sawn tiles from Carrières du Hainaut present our Belgian Bluestone in its rawest form. Smooth, simple and authentic, this clear grey colour with strips of light blue features small, irregular shade variations that lend it its very own strength and charm. With their simple authenticity, sawn tiles offer a contemporary touch to your indoor or outdoor floor.

    These tiles are available in a wide range of formats and can be used both indoors and outdoors, from floor to wall. Smaller formats will make your terrace or indoor look rather classic. The large format will reinforce their modern character and the stone’s purity.

    Tiles that can be used both on walls and floor, and both for indoor and outdoor solutions. Available in multiple sizes and in 1.5cm, 2cm, 3cm and 5cm thicknesses.

    Специфікація
    • Sawn bluestone tiles - from 1.5 to 5 cm thick - have a sawn top side, a sawn bottom side and 4 sawn edges for outdoor and indoor floor or wall applications.

      The 'Sawn' finish refers to the surface condition of bluestone that has been mechanically sawn, either with sawing armour, diamond wire (for large elements such as rough quarried blocks) or diamond disc (for smaller elements). Smooth and light grey in colour, this finish is shaded with lighter or darker blue stripes and may show traces of sawing which fade over time.

      Notes:

      • For the technical specifications of the extraction benches from which the tiles come, please refer to the technical certificate 'ATG H724 - Petit granit - Pierre Bleue du Hainaut' issued by the UBAtc.
      • Tolerances according to standards [NBN EN 12058] - [NBN EN 1469] - [NBN EN 1341].

      Characteristics:

      Appearance: Pure and contemporary

      Colour: Clear light grey with hints of light blue shade

      Texture: Extremely smooth

      Specifics:

      • Light colour shades, saw-marks and rust marks may be visible. These are only on surface and will fade over time.

      Minimum thickness: 1,5 cm

      Maximum thickness: 5 cm (more options available on request)

      Slip resistance: >35 (NBN EN 14231) / R10 (DIN 51130)

      Application examples:

      Indoors: As flooring or wall cladding in hallways, living and dining rooms ...

      Outdoors: As patios, alleys, on facades, walls ...

      Certificates:

      A numbered and nominative certificate of origin is issued on request for any purchase of finished products from Carrières du Hainaut.

      The declarations of performance (CE) for finished products marketed by Carrières du Hainaut are also available on request.

    Технічна специфікація
    • Унікальний номерsawn-tile
    • Сімейство продуктівFlooring
    • Група продуктівBluestone tiles
    • ТипBuilding Material
    • Дата публікації2023-10-09
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийBluestone
    • Розроблено вБельгія
    • Виготовлено вБельгія
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Floor Tiles
    • Класифікація IFCFloor
    • Код за ETIMEC010182
    • Назва за ETIMNatural stone tile
    • Номер OmniClass23-15 17 13 13
    • Заголовок OmniClassTile Flooring

    Доступність регіону

    Європа
    Австрія
    Аландські Острови
    Албанія
    Андорра
    Бельгія
    Білорусь
    Болгарія
    Боснія і Герцеговина
    Ватикан
    Велика Британія
    Гернсі
    Гібралтар
    Греція
    Данія
    Джерсі
    Естонія
    Ірландія
    Ісландія
    Іспанія
    Італія
    Кіпр
    Латвія
    Литва
    Ліхтенштейн
    Люксембург
    Мальта
    Молдова
    Монако
    Нідерланди
    Німеччина
    Норвегія
    Острів Мен
    Північна Македонія
    Польща
    Португалія
    Росія
    Румунія
    Сан-Марино
    Сербія
    Словаччина
    Словенія
    Угорщина
    Україна
    Фарерські Острови
    Фінляндія
    Франція
    Хорватія
    Чехія
    Чорногорія
    Швейцарія
    Швеція
    Шпіцберген та Ян-Маєн

    Схожі продукти