Публікуйте свої продукти
Lacrosse I
Lacrosse I
Lacrosse I
Lacrosse I
    Casala

    Lacrosse I

    Discreet functionality and high quality: these are the main features of the Lacrosse table. It stands as if carved from stone, yet it can also be folded together – quickly and without trapping the user's fingers! It can be stacked very tightly to save space, with the legs lying flat against each other. Of course, Lacrosse wouldn't be a Casala product if it didn't have variations to augment its practical benefits. These are provided in the form of four different folding frame designs, as well as tabletop shapes ranging from small (80cm x 80cm) to large (180cm x 80cm) and from square to trapezoid. All these features make the Lacrosse I folding table ideal for locations with varied programmes. Lacrosse is suitable for use as a canteen table, office table and school table, for example.
    Технічна специфікація
    • Унікальний номерlacrosse_i
    • Сімейство продуктівFurniture
    • Група продуктівTable
    • ТипObject (single object)
    • Дата публікації2012-01-21
    • Номер видання1
    • Висота (мм)740
    • Ширина (мм)1400
    • Глибина (мм)700
    Пов'язані
    • Матеріал основнийWood
    • Матеріал допоміжнийSteel
    • Розроблено вНідерланди
    • Виготовлено вНідерланди
    Класифікація
    • Категорія BIMobjectмеблі - Столи
    • Класифікація IFCFurniture
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56