Публікуйте свої продукти
CAST LED Perimeter Light (*CPL1)
CAST Lighting

CAST LED Perimeter Light (*CPL1)

New Low-Cost Approach to Perimeter SecurityRecipient of Six Major Industry Awards

“The combination of low-wattage LED’s and extremely wide voltage range allow perimeter lighting runs up to 500 ft. per low-voltage wire.”

Description

A low-voltage security lighting system comprised of rugged LED luminaires and a reliable power supply. Mounted on fence posts, these lights are simple and quick to install, and consume a fraction of the energy of traditional security lighting. Can also be used in any lighting application where long wire runs are required (such as wooded paths and piers). These luminaires have numerous applications for a variety of end users in both permanent and temporary installations.

Applications
  • Commercial and Municipal Properties to illuminate long perimeters or pathways
  • Airport Perimeters
  • Energy Providers for power plants and substations
  • Public Parks
  • Residential areas where perimeters need added security but must comply with strict dark-sky ordinances
  • Military - for permanent installations and rapid deployment settings
  • Temporary Fence Providers
  • Event Providers
  • Construction Companies to secure construction sites
  • Aid and Relief Stations
  • Law Enforcement to secure accident and crime scenes
Features
  • Rapid return-on-investment - can replace high-wattage flood lights
  • Provides no-glare lighting for security cameras and guards
  • Each fixture pole-mounted with 2-bolt saddle-clamp and built-in junction box designed to illuminate a 30-ft. section of fence.
  • Outdoor White Cree LED’s with a predicted life of 60,500 hours (10 years).
  • All components protected from dust and moisture - impervious to physical damage. Unbreakable cast metal construction.
  • Low-voltage eliminates risk of electric shock.
  • Extremely wide input voltage range - from 12 to 24 volts.
  • A single 24v wire-run powers 17 lights to illuminate 500 ft. of fence for less than $100 per year energy cost.
  • Dark-sky compliant - full-cutoff fixtures do not contribute to light pollution and light trespass.
Other CAST Perimeter Lighting System™ Components
  • CAST Perimeter Lighting Transformer (300W) (CPT300)
    This 24-volt, 300VA(W) transformer, is a robust stainless steel single tap transformer of sufficient capacity to power 17 Perimeter Lights to illuminate a 500 ft. section of fence.
  • CAST No-Ox™ Tin-Coated Marine-Grade Wire
    Available in a variety of gauges and lengths, this wire is highly corrosion-resistant with a 25-year warranty.
Технічна специфікація
  • Унікальний номерcast-lighting-cpl1
  • Сімейство продуктівLighting
  • Група продуктівSecurity Lighting
  • ТипObject (single object)
  • Дата публікації2017-01-20
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Emergency & Security

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти

4.8 з 5 зірок 4.8 (5)
4.8 з 5 зірок 4.8 (5)
4.7 з 5 зірок 4.7 (10)
4.8 з 5 зірок 4.8 (5)