Публікуйте свої продукти
CAST LED Perimeter Wall Pack Light (*CPWP1)
CAST Lighting

CAST LED Perimeter Wall Pack Light (*CPWP1)

New Low-Cost Energy-Efficient Approach to Wall or Post-Mounted LightingThe Second Entry in the Award-Winning Perimeter Light Series

“The combination of low-wattage LED’s and extremely wide voltage range allow long chains of Wall Packs to illuminate building and path perimeters.”

Description

A low-voltage security lighting system comprised of rugged LED luminaires and a reliable power supply. Mounted on walls or posts (with or without junction boxes), these lights are simple and quick to install, and consume a fraction of the energy of traditional security lighting. These luminaires have numerous applications for a variety of end users in both permanent and temporary installations.

Applications
  • Commercial, Municipal, and Residential Properties to illuminate building perimeters or pathways
  • Decks and docks 
  • Railings and stairwells 
  • Public Parks
Features
  • Rapid return-on-investment - can replace high-wattage wall pack lights
  • Provides no-glare lighting for security cameras and guards
  • Each fixture can be mounted to a standard junction box or directly on a wall or post.
  • Outdoor White Cree LED’s with a predicted life of 60,500 hours (10 years).
  • All components protected from dust and moisture - impervious to physical damage. Unbreakable cast metal construction.
  • Low-voltage eliminates risk of electric shock.
  • Extremely wide input voltage range - from 12 to 24 volts.
  • A single 24v wire-run powers 17 lights to illuminate 500 ft. of wall or pathway for less than $100 per year energy cost.
  • Dark-sky compliant - full-cutoff fixture does not contribute to light pollution and light trespass.
Other CAST Perimeter Lighting System™ Components
  • CAST Perimeter Lighting Transformer (300VA) (CPT300)
    This 24-volt, 300VA(W) transformer, is a robust stainless steel single tap transformer of sufficient capacity to power 17 Perimeter Lights to illuminate a 500 ft. section of fence.
  • CAST Perimeter Lighting Transformer (600VA) (CPT600)
    This 24-volt, 600VA(W) transformer, is a robust stainless steel single tap transformer of sufficient capacity to power 17 Perimeter Lights to illuminate a 500 ft. section of fence.
  • CAST No-Ox™ Tin-Coated Marine-Grade Wire
    Available in a variety of gauges and lengths, this wire is highly corrosion-resistant with a 25-year warranty.
Технічна специфікація
  • Унікальний номерcast-lighting-cpwp1
  • Сімейство продуктівLighting
  • Група продуктівSecurity Lighting
  • ТипObject (single object)
  • Дата публікації2017-01-20
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Emergency & Security

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти