Публікуйте свої продукти
CG132B-12 (50Hz) 600 kW Gas Generator Set
Caterpillar

CG132B-12 (50Hz) 600 kW Gas Generator Set

Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. If you need a gas generator set with 50 to 10,00 ekW of power potential, you'll have peace of mind knowing our gaseous-fueled generator sets are built to world-class standards, for high efficiency, low fuel consumption and global emissions compliance. Cat® Gas Generator Sets come in a range of options to match your power needs - so selecting the right gas generator set for your application, and installing it, is simple.

Gas GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
For continuous, prime or standby power service, Cat commercial and industrial gas generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat gas generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.

A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the gas genset.

Специфікація
  • Generator Set Package 

    • Conforms to ISO 8528-5 G2 load acceptance requirements
    • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

    Cat® Gas Engine

    • Designed and optimized for low fuel consumption 
    • Reliable performance proven in thousands of applications worldwide

    Cat Alternator 

    • Superior motor starting capability minimizes need for oversizing generator 
    • Designed to match performance and output characteristics of Cat diesel engines

    EMCP 4 Control Panels

    • User-friendly interface and navigation 
    • Scalable system to meet a wide range of installation requirements  
    • Expansion modules and site specific programming for specific customer requirements

    Warranty 

    • 12 months/unlimited hour warranty for prime and continuous ratings 
    • Extended service protection is available to provide extended coverage options

    Worldwide Product Support 

    • Cat dealers have over 1,800 dealer branch stores operating in 200 countries 
    • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreement
Технічна специфікація
  • Унікальний номерGas-Generator-CG132B12-50Hz
  • Сімейство продуктівGas Generator Sets
  • Група продуктів50 Hz Generators
  • ТипObject (single object)
  • Дата публікації2022-04-13
  • Номер видання1
  • Висота (мм)2150
  • Ширина (мм)1780
  • Глибина (мм)3830
Посилання
Пов'язані
  • Розроблено вНімеччина
  • Виготовлено вНімеччина
  • Вага нетто (кг)7000
Класифікація
  • Категорія BIMobjectБудівництво - Power Generation & Light
  • Класифікація IFCElectric Generator
  • Код за ETIMEC002823
  • Назва за ETIMPower generator
  • Назва UNSPSCGas generators
  • Код UNSPSC26111604
  • Код Uniclass 2015Pr_60_70_65_34
  • Опис Uniclass 2015Generator sets
  • Код CSI MasterFormat 201426 32 13
  • Заголовок CSI MasterFormat 2014Engine Generators
  • Номер OmniClass23-35 11 15 13
  • Заголовок OmniClassGas Generator Sets
  • Код CSI UniFormat IID50
  • Заголовок CSI UniFormat IIELECTRICAL

Доступність регіону

Європа Азія Африка Південна Америка Океанія Північна Америка