Публікуйте свої продукти
CG132B-16 (50Hz) 800 - 1000 kW Gas Generator Set
Caterpillar

CG132B-16 (50Hz) 800 - 1000 kW Gas Generator Set

Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. If you need a gas generator set with 50 to 10,00 ekW of power potential, you'll have peace of mind knowing our gaseous-fueled generator sets are built to world-class standards, for high efficiency, low fuel consumption and global emissions compliance. Cat® Gas Generator Sets come in a range of options to match your power needs - so selecting the right gas generator set for your application, and installing it, is simple.

Gas GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
For continuous, prime or standby power service, Cat commercial and industrial gas generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat gas generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.

A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the gas genset.

Специфікація
  • Generator Set Package 

    • Conforms to ISO 8528-5 G2 load acceptance requirements
    • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

    Cat® Gas Engine

    • Designed and optimized for low fuel consumption 
    • Reliable performance proven in thousands of applications worldwide

    Cat Alternator 

    • Superior motor starting capability minimizes need for oversizing generator 
    • Designed to match performance and output characteristics of Cat diesel engines

    EMCP 4 Control Panels

    • User-friendly interface and navigation 
    • Scalable system to meet a wide range of installation requirements  
    • Expansion modules and site specific programming for specific customer requirements

    Warranty 

    • 12 months/unlimited hour warranty for prime and continuous ratings 
    • Extended service protection is available to provide extended coverage options

    Worldwide Product Support 

    • Cat dealers have over 1,800 dealer branch stores operating in 200 countries 
    • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreement
Технічна специфікація
  • Унікальний номерGas-Generator-CG132B16-50Hz
  • Сімейство продуктівGas Generator Sets
  • Група продуктів50 Hz Generators
  • ТипObject (single object)
  • Дата публікації2022-04-13
  • Номер видання1
  • Висота (мм)2150
  • Ширина (мм)1780
  • Глибина (мм)4200
Посилання
Пов'язані
  • Розроблено вНімеччина
  • Виготовлено вНімеччина
  • Вага нетто (кг)8070
Класифікація
  • Категорія BIMobjectБудівництво - Power Generation & Light
  • Класифікація IFCElectric Generator
  • Код за ETIMEC002823
  • Назва за ETIMPower generator
  • Назва UNSPSCGas generators
  • Код UNSPSC26111604
  • Код Uniclass 2015Pr_60_70_65_34
  • Опис Uniclass 2015Generator sets
  • Код CSI MasterFormat 201426 32 13
  • Заголовок CSI MasterFormat 2014Engine Generators
  • Номер OmniClass23-35 11 15 13
  • Заголовок OmniClassGas Generator Sets
  • Код CSI UniFormat IID50
  • Заголовок CSI UniFormat IIELECTRICAL

Доступність регіону

Європа Азія Африка Південна Америка Океанія Північна Америка
Австрія
Азербайджан
Алжир
Аргентина
Австралія
Барбадос
Албанія
Афганістан
Ангола
Парагвай
Вануату
Гваделупа
Андорра
Бангладеш
Бенін
Уругвай
Кірибаті
Гренада
Бельгія
Бруней
Ботсвана
Фолклендські Острови
Науру
Гренландія
Білорусь
Бутан
Буркіна-Фасо
Французька Гвіана
Нова Зеландія
Домініка
Болгарія
Вʼєтнам
Бурунді
Чилі
Нова Каледонія
Карибські Нідерланди
Боснія і Герцеговина
Вірменія
Габон
Острови Кука
Кюрасао
Велика Британія
Гонконг
Гамбія
Папуа-Нова Гвінея
Мартиніка
Гернсі
Грузія
Гана
Самоа
Сен-Пʼєр і Мікелон
Гібралтар
Ємен
Гвінея
Соломонові Острови
Сент-Вінсент і Гренадіни
Греція
Ізраїль
Гвінея-Бісау
Тимор-Лешті
Сент-Люсія
Данія
Індія
Джибуті
Тонга
Ямайка
Джерсі
Індонезія
Екваторіальна Гвінея
Тувалу
Естонія
Ірак
Еритрея
Фіджі
Ірландія
Йорданія
Есватіні
Ісландія
Казахстан
Ефіопія
Іспанія
Камбоджа
Єгипет
Італія
Катар
Замбія
Кіпр
Киргизстан
Західна Сахара
Латвія
Китай
Зімбабве
Литва
Кувейт
Кабо-Верде
Люксембург
Лаос
Камерун
Мальта
Ліван
Кенія
Молдова
Мʼянма (Бірма)
Комори
Монако
Макао
Конго – Браззавіль
Нідерланди
Малайзія
Конго – Кіншаса
Німеччина
Мальдіви
Кот-дʼІвуар
Норвегія
Монголія
Лесото
Острів Мен
Непал
Лівія
Північна Македонія
Обʼєднані Арабські Емірати
Маврикій
Польща
Оман
Мавританія
Португалія
Пакистан
Мадагаскар
Росія
Палестина
Малі
Румунія
Сирія
Марокко
Сан-Марино
Сінгапур
Мозамбік
Сербія
Таджикистан
Намібія
Словаччина
Таїланд
Нігер
Словенія
Туреччина
Нігерія
Угорщина
Туркменістан
Острів Святої Єлени
Україна
Узбекистан
Південний Судан
Фарерські Острови
Шрі-Ланка
Південно-Африканська Республіка
Фінляндія
Японія
Реюньйон
Франція
Руанда
Хорватія
Сан-Томе і Принсіпі
Чехія
Сейшельські Острови
Чорногорія
Сенегал
Швейцарія
Сомалі
Швеція
Сьєрра-Леоне
Шпіцберген та Ян-Маєн
Танзанія
Того
Туніс
Уганда
Центральноафриканська Республіка
Чад