Публікуйте свої продукти
G3520H (50Hz) 2500ekw Natural Gas Generator Set
G3520H (50Hz) 2500ekw Natural Gas Generator Set
G3520H (50Hz) 2500ekw Natural Gas Generator Set
G3520H (50Hz) 2500ekw Natural Gas Generator Set
    Caterpillar

    G3520H (50Hz) 2500ekw Natural Gas Generator Set

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. Ranging from 50 to 4,050 ekW (50 to 4,500 kVA) in a single unit, our gas generator sets are easy to select, permit and install. Our industrial and commercial gas generator sets are proven for reliable operation with a wide range of gaseous fuels including natural gas, biogas from landfills and digesters, coal gas, propane and alternative fuels. We build durable, low life-cycle cost power systems that we integrate with controls, exhaust systems, fuel train, combined cooling heat & power skids and switchgear.

    Gas GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial gas generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat gas generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.

    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the gas genset.

    Специфікація
    • Generator Set Package 

      • Conforms to ISO 8528-5 G2 load acceptance requirements
      • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Gas Engine

      • Designed and optimized for low fuel consumption 
      • Reliable performance proven in thousands of applications worldwide

      Cat Alternator 

      • Superior motor starting capability minimizes need for oversizing generator 
      • Designed to match performance and output characteristics of Cat diesel engines

      EMCP 4 Control Panels

      • User-friendly interface and navigation 
      • Scalable system to meet a wide range of installation requirements  
      • Expansion modules and site-specific programming for specific customer requirements

      Warranty 

      • 12 months/unlimited hour warranty for prime and continuous ratings 
      • Extended service protection is available to provide extended coverage options

      Worldwide Product Support 

      • Cat dealers have over 1,800 dealer branch stores operating in 200 countries 
      • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreement
    Технічна специфікація
    • Унікальний номерGas-Generator-G3520H-50Hz
    • Сімейство продуктівGas Generator Sets
    • Група продуктів50 Hz Generators
    • ТипObject (single object)
    • Дата публікації2018-03-18
    • Номер видання1
    • Висота (мм)2464
    • Ширина (мм)2184
    • Глибина (мм)7671
    Посилання
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    • Вага нетто (кг)24800
    Класифікація
    • Категорія BIMobjectБудівництво - Power Generation & Light
    • Класифікація IFCElectric Generator
    • Код за ETIMEC002823
    • Назва за ETIMPower generator
    • Назва UNSPSCGas generators
    • Код UNSPSC26111604
    • Код Uniclass 2015Pr_60_70_65_34
    • Опис Uniclass 2015Generator sets
    • Код CSI MasterFormat 201426 32 13
    • Заголовок CSI MasterFormat 2014Engine Generators
    • Номер OmniClass23-35 11 15 13
    • Заголовок OmniClassGas Generator Sets
    • Код CSI UniFormat IID50
    • Заголовок CSI UniFormat IIELECTRICAL

    Доступність регіону

    Європа Азія Африка Південна Америка Океанія Північна Америка
    Австрія
    Азербайджан
    Алжир
    Аргентина
    Австралія
    Барбадос
    Албанія
    Афганістан
    Ангола
    Парагвай
    Вануату
    Гваделупа
    Андорра
    Бангладеш
    Бенін
    Уругвай
    Кірибаті
    Гренада
    Бельгія
    Бруней
    Ботсвана
    Фолклендські Острови
    Науру
    Гренландія
    Білорусь
    Бутан
    Буркіна-Фасо
    Французька Гвіана
    Нова Зеландія
    Домініка
    Болгарія
    Вʼєтнам
    Бурунді
    Чилі
    Нова Каледонія
    Карибські Нідерланди
    Боснія і Герцеговина
    Вірменія
    Габон
    Острови Кука
    Кюрасао
    Велика Британія
    Гонконг
    Гамбія
    Папуа-Нова Гвінея
    Мартиніка
    Гернсі
    Грузія
    Гана
    Самоа
    Сен-Пʼєр і Мікелон
    Гібралтар
    Ємен
    Гвінея
    Соломонові Острови
    Сент-Вінсент і Гренадіни
    Греція
    Ізраїль
    Гвінея-Бісау
    Тимор-Лешті
    Сент-Люсія
    Данія
    Індія
    Джибуті
    Тонга
    Ямайка
    Джерсі
    Індонезія
    Екваторіальна Гвінея
    Тувалу
    Естонія
    Ірак
    Еритрея
    Фіджі
    Ірландія
    Йорданія
    Есватіні
    Ісландія
    Казахстан
    Ефіопія
    Іспанія
    Камбоджа
    Єгипет
    Італія
    Катар
    Замбія
    Кіпр
    Киргизстан
    Західна Сахара
    Латвія
    Китай
    Зімбабве
    Литва
    Кувейт
    Кабо-Верде
    Люксембург
    Лаос
    Камерун
    Мальта
    Ліван
    Кенія
    Молдова
    Мʼянма (Бірма)
    Комори
    Монако
    Макао
    Конго – Браззавіль
    Нідерланди
    Малайзія
    Конго – Кіншаса
    Німеччина
    Мальдіви
    Кот-дʼІвуар
    Норвегія
    Монголія
    Лесото
    Острів Мен
    Непал
    Лівія
    Північна Македонія
    Обʼєднані Арабські Емірати
    Маврикій
    Польща
    Оман
    Мавританія
    Португалія
    Пакистан
    Мадагаскар
    Росія
    Палестина
    Малі
    Румунія
    Сирія
    Марокко
    Сан-Марино
    Сінгапур
    Мозамбік
    Сербія
    Таджикистан
    Намібія
    Словаччина
    Таїланд
    Нігер
    Словенія
    Туреччина
    Нігерія
    Угорщина
    Туркменістан
    Острів Святої Єлени
    Україна
    Узбекистан
    Південний Судан
    Фарерські Острови
    Шрі-Ланка
    Південно-Африканська Республіка
    Фінляндія
    Японія
    Реюньйон
    Франція
    Руанда
    Хорватія
    Сан-Томе і Принсіпі
    Чехія
    Сейшельські Острови
    Чорногорія
    Сенегал
    Швейцарія
    Сомалі
    Швеція
    Сьєрра-Леоне
    Шпіцберген та Ян-Маєн
    Танзанія
    Того
    Туніс
    Уганда
    Центральноафриканська Республіка
    Чад