Публікуйте свої продукти
3512 (60 Hz) 890-1250 ekW Diesel Generator Set
3512 (60 Hz) 890-1250 ekW Diesel Generator Set
3512 (60 Hz) 890-1250 ekW Diesel Generator Set
3512 (60 Hz) 890-1250 ekW Diesel Generator Set
    Caterpillar

    3512 (60 Hz) 890-1250 ekW Diesel Generator Set

    4.6 з 5 зірок4.6(7 відгуки)

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. If you need a diesel generator set with 6.8 to 5,720 ekW (6.8 to 7,150 kVA) of power potential, you'll have peace of mind knowing our diesel-fueled generator sets are built to world-class standards, for high efficiency, low fuel consumption and global emissions compliance. Cat® Diesel Generator Sets come in a range of options to match your power needs - so selecting the right diesel generator set for your application, and installing it, is simple.

    DIESEL GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial diesel generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat diesel generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.


    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the diesel genset.

    Специфікація
    • Generator Set Package 

      • Accepts 100% block load in one step and meets other NFPA 110 loading requirements 

      • Conforms to ISO 8528-5 G3 load acceptance requirements• Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Diesel Engine

      • 3516, 51.8 Liter displacement, V-12, 4 Stroke Water-Cooled Diesel Engine

      • Designed and optimized for low fuel consumption 

      • Reliable performance proven in thousands of applications worldwide

      Cat Alternator 

      • Superior motor starting capability minimizes need for oversizing generator 

      • Designed to match performance and output characteristics of Cat diesel engines

      Cooling System 

      • Cooling systems available to operate in ambient temperatures up to 50°C (122°F) 

      • Tested to ensure proper generator set cooling

      EMCP 4 Control Panels 

      • User-friendly interface and navigation 

      • Scalable system to meet a wide range of installation requirements 

      • Expansion modules and site specific programming for specific customer requirements

      Warranty 

      • 24 months/1000-hour warranty for standby and mission critical ratings 

      • 12 months/unlimited hour warranty for prime and continuous ratings 

      • Extended service protection is available to provide extended coverage options

      Worldwide Product Support 

      • Coverage of the entire package

      • Cat dealers have over 1,800 dealer branch stores operating in 200 countries 

      • Your local Cat dealer provides extensive post-sale support, including maintenance andrepair agreements

    Технічна специфікація
    • Унікальний номерDiesel-Generator-3512-60Hz
    • Сімейство продуктівDiesel Generator Sets
    • Група продуктів60Hz
    • ТипObject (single object)
    • Дата публікації2018-10-01
    • Номер видання1
    • Висота (у дюймах)93.2
    • Ширина (у дюймах)77.8
    • Глибина (у дюймах)218.8
    Пов'язані
    • Розроблено вUnited States
    • Виготовлено вUnited States
    • Вага нетто (у фунтах)22650
    Класифікація
    • Категорія BIMobjectБудівництво - Power Generation & Light
    • Класифікація IFCElectric Generator
    • Код за ETIMEC002823
    • Назва за ETIMPower generator
    • Назва UNSPSCDiesel generators
    • Код UNSPSC26111601
    • Код Uniclass 2015Pr_60_70_65_34
    • Опис Uniclass 2015Generator sets
    • Код CSI MasterFormat 201426 32 13.13
    • Заголовок CSI MasterFormat 2014Diesel-Engine-Driven Generator Sets
    • Номер OmniClass23-35 11 15 11
    • Заголовок OmniClassDiesel Generator Sets
    • Код CSI UniFormat IID5010
    • Заголовок CSI UniFormat IIElectrical Service and Distribution

    Доступність регіону

    Північна Америка Океанія Південна Америка Азія Африка
    Anguilla
    American Samoa
    Bolivia
    Japan
    Liberia
    Antigua and Barbuda
    Federated States of Micronesia
    Brazil
    Philippines
    Aruba
    French Polynesia
    Colombia
    Saudi Arabia
    Belize
    Guam
    Ecuador
    South Korea
    Bermuda
    Palau
    Guyana
    Taiwan
    British Virgin Islands
    Peru
    Canada
    Suriname
    Cayman Islands
    Venezuela
    Collectivity of Saint Martin
    Costa Rica
    Dominican Republic
    El Salvador
    Guatemala
    Haiti
    Honduras
    Mexico
    Montserrat
    Nicaragua
    Panama
    Saint Kitts and Nevis
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit