Публікуйте свої продукти
C175-20 (50 Hz) 3150-4000 kVA Diesel Generator Set
C175-20 (50 Hz) 3150-4000 kVA Diesel Generator Set
C175-20 (50 Hz) 3150-4000 kVA Diesel Generator Set
C175-20 (50 Hz) 3150-4000 kVA Diesel Generator Set
    Caterpillar

    C175-20 (50 Hz) 3150-4000 kVA Diesel Generator Set

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. If you need a diesel generator set with 6.8 to 5,720 ekW (6.8 to 7,150 kVA) of power potential, you'll have peace of mind knowing our diesel-fueled generator sets are built to world-class standards, for high efficiency, low fuel consumption and global emissions compliance. Cat® Diesel Generator Sets come in a range of options to match your power needs - so selecting the right diesel generator set for your application, and installing it, is simple.

    DIESEL GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial diesel generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat diesel generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.


    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the diesel genset.

    Специфікація
    • Generator Set Package

      • Accepts 100% block load in one step and meets other NFPA 110 loading requirements

      • Conforms to ISO 8528-5 G3 load acceptance requirements

      • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Diesel Engine

      • C175-20, 105.8 Liter displacement, V-20, 4-Stroke Water-Cooled Diesel Engine

      • Designed and optimized for low emissions or low fuel consumption

      • Reliable performance proven in thousands of applications worldwide

      Cat Alternator

      • Superior motor starting capability minimizes need for oversizing generator

      • Designed to match performance and output characteristics of Cat diesel engines

      Cooling System

      • Cooling systems available to operate in ambient temperatures up to 50°C (122°F)

      • Tested to ensure proper generator set cooling

      Cat Energy Control System (ECS)

      • User-friendly interface and navigation

      • Scalable system to meet a wide range of installation requirements

      • Expansion modules and site specific programming for specific customer requirements

      Warranty

      • Coverage of the entire package

      • 24 months/1000-hour warranty for standby and mission critical ratings

      • 12 months/unlimited hour warranty for prime and continuous ratings

      • Extended service protection is available to provide extended coverage options

      Worldwide Product Support

      • Cat dealers have over 1,800 dealer branch stores operating in 200 countries

      • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements

    Технічна специфікація
    • Унікальний номерDiesel-Generator-C175-20-50Hz
    • Сімейство продуктівDiesel Generator Sets
    • Група продуктів50Hz
    • ТипObject (single object)
    • Дата публікації2018-01-22
    • Номер видання1
    • Висота (мм)3827
    • Ширина (мм)3244
    • Глибина (мм)8397
    Посилання
    Пов'язані
    • Розроблено вUnited States
    • Виготовлено вUnited States
    • Вага нетто (кг)30000
    Класифікація
    • Категорія BIMobjectБудівництво - Power Generation & Light
    • Класифікація IFCElectric Generator
    • Код за ETIMEC002823
    • Назва за ETIMPower generator
    • Назва UNSPSCDiesel generators
    • Код UNSPSC26111601
    • Код Uniclass 2015Pr_60_70_65_34
    • Опис Uniclass 2015Generator sets
    • Код CSI MasterFormat 201426 32 13.13
    • Заголовок CSI MasterFormat 2014Diesel-Engine-Driven Generator Sets
    • Номер OmniClass23-35 11 15 11
    • Заголовок OmniClassDiesel Generator Sets
    • Код CSI UniFormat IID5010
    • Заголовок CSI UniFormat IIElectrical Service and Distribution

    Доступність регіону

    Європа Азія Африка Південна Америка Океанія Північна Америка
    Albania
    Afghanistan
    Algeria
    Argentina
    Australia
    Barbados
    Andorra
    Armenia
    Angola
    Chile
    Cook Islands
    Caribbean Netherlands
    Austria
    Azerbaijan
    Benin
    Falkland Islands (Islas Malvinas)
    Fiji
    Curaçao
    Belarus
    Bangladesh
    Botswana
    French Guiana
    Kiribati
    Dominica
    Belgium
    Bhutan
    Burkina Faso
    Paraguay
    Nauru
    Greenland
    Bosnia and Herzegovina
    Brunei
    Burundi
    Uruguay
    New Caledonia
    Grenada
    Bulgaria
    Cambodia
    Cameroon
    New Zealand
    Guadeloupe
    Croatia
    China
    Cape Verde
    Papua New Guinea
    Jamaica
    Cyprus
    Georgia
    Central African Republic
    Samoa
    Martinique
    Czech Republic
    Hong Kong
    Chad
    Solomon Islands
    Saint Lucia
    Denmark
    India
    Comoros
    Timor-Leste
    Saint Pierre and Miquelon
    Estonia
    Indonesia
    Côte d'Ivoire
    Tonga
    Saint Vincent and the Grenadines
    Faroe Islands
    Iraq
    Democratic Republic of the Congo
    Tuvalu
    Finland
    Israel
    Djibouti
    Vanuatu
    France
    Japan
    Egypt
    Germany
    Jordan
    Equatorial Guinea
    Gibraltar
    Kazakhstan
    Eritrea
    Greece
    Kuwait
    Eswatini
    Guernsey
    Kyrgyzstan
    Ethiopia
    Hungary
    Laos
    Gabon
    Iceland
    Lebanon
    Ghana
    Ireland
    Macau
    Guinea
    Isle of Man
    Malaysia
    Guinea-Bissau
    Italy
    Maldives
    Kenya
    Jersey
    Mongolia
    Lesotho
    Latvia
    Myanmar (Burma)
    Libya
    Lithuania
    Nepal
    Madagascar
    Luxembourg
    Oman
    Mali
    Malta
    Pakistan
    Mauritania
    Moldova
    Palestine
    Mauritius
    Monaco
    Qatar
    Morocco
    Montenegro
    Singapore
    Mozambique
    Netherlands
    Sri Lanka
    Namibia
    North Macedonia
    Syria
    Niger
    Norway
    Tajikistan
    Nigeria
    Poland
    Thailand
    Republic of the Congo
    Portugal
    Türkiye
    Reunion
    Romania
    Turkmenistan
    Rwanda
    Russia
    United Arab Emirates
    Saint Helena
    San Marino
    Uzbekistan
    São Tomé and Príncipe
    Serbia
    Vietnam
    Senegal
    Slovakia
    Yemen
    Seychelles
    Slovenia
    Sierra Leone
    Spain
    Somalia
    Svalbard and Jan Mayen
    South Africa
    Sweden
    South Sudan
    Switzerland
    Tanzania
    Ukraine
    The Gambia
    United Kingdom
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit