Публікуйте свої продукти
G3520H (60HZ) 2500 ekW Natural Gas Generator Set
G3520H (60HZ) 2500 ekW Natural Gas Generator Set
G3520H (60HZ) 2500 ekW Natural Gas Generator Set
G3520H (60HZ) 2500 ekW Natural Gas Generator Set
    Caterpillar

    G3520H (60HZ) 2500 ekW Natural Gas Generator Set

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. Ranging from 50 to 4,050 ekW (50 to 4,500 kVA) in a single unit, our gas generator sets are easy to select, permit and install. Our industrial and commercial gas generator sets are proven for reliable operation with a wide range of gaseous fuels including natural gas, biogas from landfills and digesters, coal gas, propane and alternative fuels. We build durable, low life-cycle cost power systems that we integrate with controls, exhaust systems, fuel train, combined cooling heat & power skids and switchgear.

    Gas GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial gas generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat gas generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.

    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat dealer. It begins with prompt delivery and continues through the life of the gas genset.

    Специфікація
    • Generator Set Package

      • Conforms to ISO 8528-5 G3 load acceptance requirements
      • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Gas Engine

      • Designed and optimized for low fuel consumption 
      • Reliable performance proven in thousands of applications worldwide

      Cat Alternator 

      • Superior motor starting capability minimizes need for oversizing generator 
      • Designed to match performance and output characteristics of Cat diesel engines

      EMCP 4 Control Panels

      • User-friendly interface and navigation 
      • Scalable system to meet a wide range of installation requirements  
      • Expansion modules and site specific programming for specific customer requirements

      Warranty 

      • 12 months/unlimited hour warranty for prime and continuous ratings 
      • Extended service protection is available to provide extended coverage options

      Worldwide Product Support 

      • Cat dealers have over 1,800 dealer branch stores operating in 200 countries 
      • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreement
    Технічна специфікація
    • Унікальний номерGas-Generator-G3520H-60Hz
    • Сімейство продуктівGas Generator Sets
    • Група продуктів60 Hz
    • ТипObject (single object)
    • Дата публікації2018-03-12
    • Номер видання1
    • Висота (у дюймах)94.8
    • Ширина (у дюймах)85.6
    • Глибина (у дюймах)301.9
    Посилання
    Пов'язані
    • Розроблено вUnited States
    • Виготовлено вUnited States
    • Вага нетто (у фунтах)55744
    Класифікація
    • Категорія BIMobjectБудівництво - Power Generation & Light
    • Класифікація IFCElectric Generator
    • Код за ETIMEC002823
    • Назва за ETIMPower generator
    • Назва UNSPSCGas generators
    • Код UNSPSC26111604
    • Код Uniclass 2015Pr_60_70_65_34
    • Опис Uniclass 2015Generator sets
    • Код CSI MasterFormat 201426 32 13.16
    • Заголовок CSI MasterFormat 2014Gas-Engine-Driven Generator Sets
    • Номер OmniClass23-35 11 15 13
    • Заголовок OmniClassGas Generator Sets
    • Код CSI UniFormat IID50
    • Заголовок CSI UniFormat IIELECTRICAL

    Доступність регіону

    Північна Америка Океанія Південна Америка Азія
    Anguilla
    American Samoa
    Bolivia
    Japan
    Antigua and Barbuda
    Federated States of Micronesia
    Brazil
    Philippines
    Aruba
    French Polynesia
    Colombia
    Saudi Arabia
    Belize
    Guam
    Ecuador
    South Korea
    Bermuda
    Palau
    Guyana
    Taiwan
    British Virgin Islands
    Peru
    Canada
    Suriname
    Cayman Islands
    Venezuela
    Collectivity of Saint Martin
    Costa Rica
    Dominican Republic
    El Salvador
    Guatemala
    Haiti
    Honduras
    Mexico
    Montserrat
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    U.S. Virgin Islands
    United States
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit