Публікуйте свої продукти
 Recessed Aluminum Floor Hatch with Exposed Flange
 Recessed Aluminum Floor Hatch with Exposed Flange
    Cendrex

    Recessed Aluminum Floor Hatch with Exposed Flange

    4.8 з 5 зірок4.8(8 відгуки)

    Enhance the security and durability of your floor access points with Cendrex' PPA-RE Recessed Aluminum Floor Hatch with Exposed Flange. This floor hatch is designed to accommodate various types of flooring, offering an attractive and practical access solution between building floors. With its recessed panel and practical access solution between building floors. With its recessed panel and heavy duty aluminum continuous piano hinge, this model provides reliable and secure access between building floors, supporting up to 300 pounds per square foot.

    Contractors, architects, engineers, and industry professionals choose our floor hatch model for its durability, security, and practicality in different environments.

    Ideal for access to crawl spaces, underground cellars, or mechanical rooms in commercial environments, this product offers a reliable solution that seamlessly integrates with any type of flooring, adopting the same finish as the floor.

    Key Features

    • Accommodates Different Flooring Types: Suitable for various types of flooring.
    • Reinforced Hinge: Equipped with a continuous reinforced aluminum piano hinge, 0.08 inches thick.
    • Support Capacity: Can support up to 300 pounds per square foot.
    • Customization: Other options and dimensions manufactured in 10 days!

    Technical Details

    • Installation: Suitable for installation on floors only.
    • Material: 1/4-inch aluminum plate.
    • Locking Mechanism: Features a removable 4-inch handle for floor hatches.
    • Hinge: Heavy duty aluminum continuous piano hinge. Hinge Location: Located on the second dimension (height).
    • Flange: 2" exposed flange. Type of recess: 11/16", 1/4", 1/2", 5/8", 3/4", 1/8", 3/16" and 3/8".
    • Frame: 2" x 2" x ¼" aluminum angle.
    • Rough Opening: Dimensions of the hatch + 1/2 inch or + 13mm.
    • Finish: No finish.
    • Packaging: Individually packaged, 1 door per box.
    • Components: Gas cylinder for doors exceeding 24" X 24". However, this exception varies depending on the chosen recess type.

    Ready to enhance your projects with our Recessed Aluminum Floor Hatch with Exposed Flange? Download our catalog now to explore our full range of products and find the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.

    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Специфікація
      • Material

        ¼" aluminum diamond plate.

      • Hinge

        Heavy duty aluminum continuous piano hinge, 0.08". Hinge location: Hinges must be located on the second dimension (height).

      • Locking Mechanism

        4" removable handle for floor hatches.

      • Flange

        2" exposed flange. Type of recess: 11/16", 1/4", 1/2", 5/8", 3/4", 1/8", 3/16" and 3/8".

      • Frame

        2" x 2" x ¼" aluminum angle.

      • Rough Opening

        Door sizes + ½" or + 13mm.

      • Finish

        No finish.

      • Packaging

        Individually wrapped, 1 door per box.

      • Components

        Gas cylinder for doors exceeding 24" X 24". However, this exception varies depending on the chosen recess type.

      • CAUTION

        The PPA-RE floor hatch is designed to support a live load of 300lbs/sq.ft and includes a hold-open arm to keep the door in open position.

    Технічна специфікація
    • Унікальний номерcendrex-ppa-re
    • Сімейство продуктівFloor Hatches
    • Група продуктівFloor Hatches
    • ТипObject (single object)
    • Дата публікації2013-12-09
    • Номер видання1
    Пов'язані
    • Розроблено вКанада
    • Виготовлено вКанада
    Класифікація
    • Категорія BIMobjectБудівництво - Двері та панелі доступу
    • Код Uniclass 2015TE_10_40_10
    • Опис Uniclass 2015Access doors and traps
    • Код CSI MasterFormat 201408 31 00
    • Заголовок CSI MasterFormat 2014Access Doors and Panels
    • Номер OmniClass23-17 11 27
    • Заголовок OmniClassAccess Doors

    Доступність регіону

    Північна Америка
    Канада
    Сполучені Штати