Публікуйте свої продукти
Refine - Window - 2 Leaves
CENTROALUM

Refine - Window - 2 Leaves

Made of aluminum on both sides andcore made of PVC (97% recycled)

REFINE®, a registered trademark, is the exclusive range of window and door systems manufactured with aluminum on both sides and a recycled PVC core, using a fully industrialized system at the source. Offering maximum thermal and acoustic insulation, security, design, and sustainability are key for renovation and new construction projects.

REFINE® also contributes to a greater Circular Economy and Km0 production. Two qualities that have proven to be equally or even more important in building to achieve the goal of Zero Emission cities – 2030.

Технічна специфікація
  • Унікальний номерwindow-2-leaves
  • ТипObject (single object)
  • Дата публікації2026-05-29
  • Номер видання1
Класифікація
  • Категорія BIMobjectВікно - Sliding Windows

Схожі продукти

4.4 з 5 зірок 4.4 (11)
4.0 з 5 зірок 4.0 (5)