Публікуйте свої продукти
Refine - Window - Fixed + 1 Leaf
CENTROALUM

Refine - Window - Fixed + 1 Leaf

Made of aluminum on both sides andcore made of PVC (97% recycled)

REFINE®, a registered trademark, is the exclusive range of window and door systems manufactured with aluminum on both sides and a recycled PVC core, using a fully industrialized system at the source. Offering maximum thermal and acoustic insulation, security, design, and sustainability are key for renovation and new construction projects.

REFINE® also contributes to a greater Circular Economy and Km0 production. Two qualities that have proven to be equally or even more important in building to achieve the goal of Zero Emission cities – 2030.

Технічна специфікація
  • Унікальний номерwindow-fixed-and-1-leaf
  • ТипObject (single object)
  • Дата публікації2026-05-29
  • Номер видання1
Класифікація
  • Категорія BIMobjectВікно - Fixed Frame Windows

Схожі продукти

4.8 з 5 зірок 4.8 (38)
4.5 з 5 зірок 4.5 (19)
4.8 з 5 зірок 4.8 (48)
4.8 з 5 зірок 4.8 (36)
4.8 з 5 зірок 4.8 (17)