Публікуйте свої продукти
Bola L - copper ceiling pendant lamp
Bola L - copper ceiling pendant lamp
Bola L - copper ceiling pendant lamp
Bola L - copper ceiling pendant lamp
    Cerames

    Bola L - copper ceiling pendant lamp

    Copper lamps, is another part of the collection of products handcrafted in Mexico by talented artisans. Each piece is authentic and unique. The shade of the copper ceiling lamp is made from the highest quality materials and its surface is additionally decorated. The copper lamp is a very durable and practical thing, and the applied layer of patina prevents snowing and prolongs the life of the products. The Mexican lamp is a single hanging lamp, which will perfectly fit as the main lighting of a bedroom or a living room and it will highlight the beauty of the whole interior. The hanging lamp gives a gentle and pleasant to the eye light, because it is made of the highest quality materials. This pendant lamp is perfect for lovers of lamps made of material with a delicate sheen. Our collection of copper products hides the desire to bring back the times, when utilitarian objects accompanied a man almost all his life, and not only for a moment, choosing such items you invite them to your home for a long time. Handmade lamps, wash basins, sinks and bath tubs made of forged copper are the quintessence of a refined style, which draws from the centuries-old tradition of Mexican craftsmen. In the golden age of copper forging, the town of Santa Clara del Cobre, famous for the production of copper bowls, was entirely dependent on copper handicrafts.

    Специфікація
      • Material: hand-forged copper
      • Dimensions: diameter 40 cm
      • Height: 37 cm
      • Included:
      • Lampshade forged by an artist in Mexico
      • Fast shipping from our warehouse in Poland
      • Possibility to exchange or return the product without giving any reason
      • Safe packing
    Технічна специфікація
    • Унікальний номерbola-l-copper-ceiling-pendant-lamp
    • ТипObject (single object)
    • Дата публікації2023-12-08
    • Номер видання1
    • Висота (мм)370
    • Ширина (мм)400
    • Глибина (мм)400
    Посилання
    Пов'язані
    • Матеріал основнийCopper
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі

    Схожі продукти