Публікуйте свої продукти
Castano - copper ceiling lamp from Mexico
Castano - copper ceiling lamp from Mexico
Castano - copper ceiling lamp from Mexico
Castano - copper ceiling lamp from Mexico
Castano - copper ceiling lamp from Mexico
Castano - copper ceiling lamp from Mexico
Castano - copper ceiling lamp from Mexico
Castano - copper ceiling lamp from Mexico
    Cerames

    Castano - copper ceiling lamp from Mexico

    Hand-made copper pendant lamp from Mexico is characterized by small scales that are a trace of copper hammering technique. Each lamp is unique and made of precision. Copper pendant lamp has been secured with patina and does not corrode.

      Hanging copper lamps, this is another element of the collection of hand-made products performed in Mexico by talented craftsmen. Each copy is authentic and unique. The ceiling shade of the copper lamp is made of the highest quality materials, and its surface is additionally decorated. The copper pendant lamp is very durable and practical, and the imposed layer of patina prevents snowing and extends the life of products. Mexican pendant lamps are single hanging lamps that fit perfectly as the main bedroom lighting or living room extremely emphasizing the beauty of the entire interior. The ceiling copper lamp gives a delicate and pleasant light for eye, because it was made of the highest quality materials. Such a hanging lamp is an excellent proposition for lamp enthusiasts made of a delicate gloss material. Perfect as ceiling light fixture, bathroom light, dining room light fixture, pendant lights for kitchen island.
      We suggest to use: Edison E27 filament bulbs that provide warm light (2800K).

      Be sure to also see other product products: ceramic tiles, Mexican sinks, kitchen sinks, copper pendant lamps.

      Специфікація
        • Length: 41 cm
        • Width: 37 cm
        • Height: 25 cm
        • Material: hand-forged copper
        • The lamp contains a cable
        • Included: lamp, cable, sub-ceiling, bulb
      Технічна специфікація
      • Унікальний номерcastano-copper-lamp-from-mexico
      • ТипObject (single object)
      • Дата публікації2023-12-21
      • Номер видання1
      • Висота (мм)250
      • Ширина (мм)410
      • Глибина (мм)370
      Посилання
      Пов'язані
      • Матеріал основнийCopper
      • Розроблено вPoland
      • Виготовлено вMexico
      Класифікація
      • Категорія BIMobjectОсвітлення - Монтується на стелі

      Доступність регіону

      Європа Азія Південна Америка Океанія Північна Америка
      Åland Islands
      Israel
      Argentina
      Australia
      Canada
      Albania
      Japan
      Brazil
      Mexico
      Andorra
      Oman
      United States
      Austria
      Qatar
      Belarus
      Saudi Arabia
      Belgium
      Türkiye
      Bosnia and Herzegovina
      United Arab Emirates
      Bulgaria
      Croatia
      Cyprus
      Czech Republic
      Denmark
      Estonia
      Faroe Islands
      Finland
      France
      Germany
      Gibraltar
      Greece
      Guernsey
      Hungary
      Iceland
      Ireland
      Isle of Man
      Italy
      Jersey
      Latvia
      Liechtenstein
      Lithuania
      Luxembourg
      Malta
      Moldova
      Monaco
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City

      Схожі продукти

      Common.Footer.ValueProp.Image.AltText

      Design App для Revit

      Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

      Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

      • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
      • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
      • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit