Публікуйте свої продукти
Hollow clay infill block 25 x 70 cm
Ceramica Asclepiades

Hollow clay infill block 25 x 70 cm

Hollow clay infill blocks are especially recommended for one-way ribbed slabs with block filler with either steel or precast concrete joists. These hollow blocks are manufactured according to the highest quality and environmental standards.
The design of the hollow clay infill block, with vertical partitions and triangular reinforcements at the top and bottom, provides optimum resistance. This feature, along with a near zero breakage rate, make the hollow clay infill block for ribbed slabs an essential constructive element in any high quality and energy-efficient building.

The main advantages of ribbed floor slabs over solid concrete slabs are:
  • Savings in structural steel, due to its lighter weight
  • Lower labour costs due to its easy assembly
  • Better acoustic and thermal insulation
  • Safe usage due to its high mechanical resistance
  • Excellent adherence with gypsum, mortar and concrete
The 25 x 70 cm infill block is especially recommended for deep slabs with high mechanical resistance requirements.
Специфікація
  • Name: infill block 25 x 70 HC [LIST] Hollow clay infill block LNR Intended usage: Hollow clay infill block to be used jointly with precast concrete joists (EN 15037-1) with or without concrete, placed 'in-situ' for the construction of floor and roof slabs. Units per m2 = 6.3 System of evaluation and verification of the consistency of its properties: 2+ Harmonised Technical Specifications: EN 15037-3 Mechanical resistance: Class R1 Dimensional tolerance: T2 Minimum flange width: N3 Dry Bulk Density: 450 Reaction to fire: A1 Moisture expansion: < 0,6 mm/m Thermal conductivity: 0,67 W/(mK) Durability: F0 [/LIST]
Технічна специфікація
  • Унікальний номерB25HR
  • Сімейство продуктівBovedilla cerámica
  • Група продуктівHombro recto
  • ТипBuilding Material
  • Дата публікації2017-08-18
  • Номер видання1
  • Висота (мм)250
  • Ширина (мм)615
  • Глибина (мм)230
Посилання
Пов'язані
  • Матеріал основнийCeramics
  • Розроблено вІспанія
  • Виготовлено вІспанія
  • Вага нетто (кг)14.5
Класифікація
  • Категорія BIMobjectБудівництво - Decks, Slabs & Floors
  • Класифікація IFCBlock
  • Назва UNSPSCCeramic blocks
  • Код UNSPSC30131504
  • Код Uniclass 2015Pr_15_93_30
  • Опис Uniclass 2015Fill blocks
  • Код CSI UniFormat IIB1010
  • Заголовок CSI UniFormat IIFloor Construction

Доступність регіону

Європа
Іспанія