Публікуйте свої продукти
Hollow clay infill block Arco 50
Hollow clay infill block Arco 50
Hollow clay infill block Arco 50
Hollow clay infill block Arco 50
    Ceramica Asclepiades

    Hollow clay infill block Arco 50

    Arco 50 hollow clay infill block is especially recommended for one-way ribbed slabs, with either steel or precast concrete joists. Its innovative design with vaulted bottom, recreates vernacular interiors with a modern twist. Clay infill block Arco 50 is a versatile interior design element. It can be left untreated, showing its red earthy tones, but it can also be painted or varnished in any desired colour or even rendered. Whatever the chosen finish, it will give any ceiling a unique look. Arco 50 hollow clay infill block rests on the joists’ flanges, increasing its depth from 130 mm to 160 mm approx. This infill block has been manufactured according to the highest environmental and quality standards.
    Специфікація
    • Name: infill block Arco 50 [LIST] Hollow clay infill block LNR Intended usage: Hollow clay infill block to be used jointly with precast concrete joists (EN 15037-1) with or without concrete, placed 'in-situ' for the construction of floor and roof slabs. Units per m2 = 7.3 System of evaluation and verification of the consistency of its properties: 2+ Harmonised Technical Specifications: EN 15037-3 Mechanical resistance: Class R1 Dimensional tolerance: T2 Minimum flange width: N2 Dry Bulk Density: 625 Reaction to fire: A1 Moisture expansion: < 0,6 mm/m Thermal conductivity: 0,67 W/(mK) Durability: F0 [/LIST]
    Технічна специфікація
    • Унікальний номерBA50
    • Сімейство продуктівBovedilla cerámica
    • Група продуктівArco
    • ТипBuilding Material
    • Дата публікації2017-08-18
    • Номер видання1
    • Висота (мм)130
    • Ширина (мм)530
    • Глибина (мм)230
    Посилання
    Пов'язані
    • Матеріал основнийCeramics
    • Розроблено вІспанія
    • Виготовлено вІспанія
    • Вага нетто (кг)6.5
    Класифікація
    • Категорія BIMobjectБудівництво - Decks, Slabs & Floors
    • Класифікація IFCBlock
    • Назва UNSPSCCeramic blocks
    • Код UNSPSC30131504
    • Код Uniclass 2015Pr_15_93_30
    • Опис Uniclass 2015Fill blocks
    • Код CSI UniFormat IIB1010
    • Заголовок CSI UniFormat IIFloor Construction

    Доступність регіону

    Європа
    Іспанія