Публікуйте свої продукти
ULTEEM Partition
ULTEEM Partition
ULTEEM Partition
ULTEEM Partition
ULTEEM Partition
ULTEEM Partition
    CERENN

    ULTEEM Partition

    ULTEEM - THE INTIMATE SPACE

    The Ulteem collection has four major advantages: a high acoustic performance, an absolute modularity, a refinement of details and a lasting spirit.  It unites steel and glass in all modes (flush bonded, framed or edge to edge).  Everything is linear, elegant and easily movable.  It creates the ideal space to preserve comfort and privacy at work.

    SPACE IN ULTEEM MODE It is made to the dimensions and decorations specific to each site. Its height can reach 6 m Its junctions can be made according to the desired angle. It comes in capping or recessed track. Its structure can be assembled with or without poles. Sound insulation from 34 to 56dB (Rw)

    • FLUSH BONDED GLASS ON FRAME The epure ... in Ulteem mode
      • This finish highlights the prospects of a single line. It energizes spaces, erases breaks.
      • Sound insulation up to 52dB (Rw)
    • GLASS BEADS Independence ... in Ulteem mode
      • Each glass module is isolated, independent from the others thanks to thin steel uprights.
      • You are free to set the pace.
      • Sound insulation up to 52dB (Rw)
    • FRAMELESS GLASS Elegance ... in Ulteem mode
      • Here, the posts disappear and the volumes seem to lighten up.
      • Absolute transparency, optimal aesthetics. Glass expresses itself fully.
      • Sound insulation up to 49dB (Rw)
    • FULL WALL MAGNETIZABLE EDGE TO EDGE Audacity ... in Ulteem mode
      • This magnetic finish combines the opposites: solidity and refinement, utility and aesthetics.
      • Sound insulation up to 56dB (Rw) 

    Технічна специфікація
    • Унікальний номерulteem
    • Сімейство продуктівCloisons amovibles
    • Група продуктівCollection Ulteem
    • ТипAssembly (multiple objects)
    • Дата публікації2020-11-20
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийSteel
    • Матеріал допоміжнийGlass
    • Розроблено вФранція
    • Виготовлено вФранція
    Класифікація
    • Категорія BIMobjectСтіни - Internal Walls
    • Класифікація IFCWall
    • Код Uniclass 2015Ss_25_10_30
    • Опис Uniclass 2015Framed partition systems
    • Код CSI MasterFormat 201410 22 19
    • Заголовок CSI MasterFormat 2014Demountable Partitions
    • Номер OmniClass23-15 11 13
    • Заголовок OmniClassDemountable Partitions
    • Код CSI UniFormat IIC1010
    • Заголовок CSI UniFormat IIPartitions