Публікуйте свої продукти
Elevate Adjustable Containment Solution for Hot Aisle Containment (HAC)
Chatsworth Products

Elevate Adjustable Containment Solution for Hot Aisle Containment (HAC)

Elevate™ Adjustable Containment Solution for Hot Aisle Containment offers a cutting-edge approach to improve data center efficiency through effective hot air management. This innovative system links two rows of cabinets, forming a sealed pathway that channels hot air from the cabinet tops to an overhead drop ceiling. This creates an efficient closed hot air return system. The solution features a telescoping two-piece panel that precisely its between the cabinet roof and the ceiling, allowing for seamless adjustment to form a duct connecting the ZetaFrame® cabinet to the ceiling and eliminating the need for custom modifications on-site.

Специфікація
  • The Adjustable Containment Solution, designed for hot aisle containment, provides flexible mounting options and a versatile configuration to effectively contain the aisle. It is compatible with standard End Of Row doors, ensuring a cohesive and effective containment strategy.

    • Telescoping Design:
      • Versatile design that adjusts to form a duct connecting the ZetaFrame cabinet to the ceiling.
      • Flexibility to adjust the containment height as needed, minimizing complexity and maximizing efficiency.
    • Time to Deploy:
      • Pre-assembled panels, eliminating the need for on-site fabrication for frames or panels.
      • No drilling required; mounts to ZetaFrame top track.
      • Mounting hardware pre-loaded onto parts.
      • Engineered for quick setup—less than 2 minutes per panel per cabinet.
      • Reduced deployment times.
    • Ease of Specification:
      • Width sizes matched to standard ZetaFrame cabinet widths.
      • Telescoping design available in 3 height ranges.
      • Supports hot aisle containment or row-level vertical exhaust duct applications.
      • Streamlined experience with ZetaFrame cabinet-supported containment solution.
    • Serviceability:
      • Sliding service panel allows access to cabling infrastructure and other overhead structures.
      • Options for alignment to frame rear or cabinet mid-point for maximum airflow
Технічна специфікація
  • Унікальний номерelevate-adjustable-containment-solution-for-hot-aisle-containment-hac
  • Сімейство продуктівComputer Network Equipment
  • Група продуктівCabinet and Enclosure Systems
  • ТипObject (single object)
  • Дата публікації2025-04-07
  • Номер видання1
Класифікація
  • Категорія BIMobjectЕлектроніка - Networking
  • Номер OmniClass23-35 33 23 13
  • Заголовок OmniClassVertical Electrical Racks