Публікуйте свої продукти
DWU15-HS 1DLP Laser Projector - 15,750 Lumen, WUXGA, BoldColor+ Technology
DWU15-HS 1DLP Laser Projector - 15,750 Lumen, WUXGA, BoldColor+ Technology
DWU15-HS 1DLP Laser Projector - 15,750 Lumen, WUXGA, BoldColor+ Technology
DWU15-HS 1DLP Laser Projector - 15,750 Lumen, WUXGA, BoldColor+ Technology
DWU15-HS 1DLP Laser Projector - 15,750 Lumen, WUXGA, BoldColor+ Technology
DWU15-HS 1DLP Laser Projector - 15,750 Lumen, WUXGA, BoldColor+ Technology
    Christie

    DWU15-HS 1DLP Laser Projector - 15,750 Lumen, WUXGA, BoldColor+ Technology

    Enjoy the freedom of unrestricted power. With 15,750 lumens, the Christie® DWU15-HS is the lightest and brightest 1DLP® laser projector to operate at full-brightness on a single 10A, 120V circuit. There’s no need for high-power runs. Simply plug it into a standard 120V outlet and start the show!

    Your audience will enjoy incredible brightness and WUXGA resolution, plus enhanced color performance—with deeper blacks and more natural and realistic onscreen visuals—thanks to our new Christie BoldColor+™ technology.

    A long-lasting and reliable laser light source plus the affordability of 1DLP technology make this projector a cost-effective option for high-use applications. And for extra peace of mind, it comes with a 5-year warranty.

    With built-in Christie Twist™, you can quickly and easily set up and align irregular screens and multi-projector displays. The option to add Christie Mystique™ automated camera-based alignment software lets you quickly stage, install, align, and recalibrate multi-projection systems in minutes.

    Key features

    • Premium color – Christie BoldColor+ gives audiences enhanced color performance—with deeper blacks and more natural and realistic onscreen visuals.
    • High value, high performance – With a long-lasting and reliable laser light source, this 15,750-lumen WUXGA-resolution projector is a cost-effective option for high-use applications
    • Warping and blending – Make setup even easier with proprietary Christie Twist built-in for quick and easy setup of multi-projector displays
    • Compatible with Christie Mystique automated camera-based alignment and recalibration software that lets you quickly install, align, calibrate, and maintain multi-projection systems
    • Compact form factor – Lightweight and with a small footprint, the new HS Series projectors are easy to ship, lift, and install
    • Quiet operation – As low as 35dBA*
    • Operate at full brightness on a single 110V circuit – Simply plug into a standard outlet and start the show!
    • Eco Mode – Reduces brightness to 50%, significantly extending the lifetime of your projector, and results in quieter operation 
    • AMX and Crestron connectivity - For enhanced collaboration and easy integration into virtually any existing boardroom
    • Omnidirectional – Operates in any orientation for unlimited installation flexibility
    • Advanced electronics – Firmware updates take only minutes
    • Medical training capable – With DICOM simulation mode for advanced grayscale image reproduction, perfect for analyzing X-rays and medical scans for training purposes
    • TAA-compliant
    • 5-year warranty
    Специфікація
    • ISO lumens: 15,750

      ANSI lumens: 14,000

      Color wheel: 4 Segment (RGBY) - 2X or 3X speed

      Contrast ratio: 4,000,000:1* with Christie RealBlack™ (*Christie RealBlack disabled: 1,200:1)

      Dynamic contrast: 6,000:1

      Display type: 1 x 0.96" DMD

    Технічна специфікація
    • Унікальний номерdwu15-hs-laser-projector
    • Сімейство продуктівProjectors
    • Група продуктівHS Series projectors
    • ТипObject (single object)
    • Дата публікації2023-02-16
    • Номер видання1
    Пов'язані
    • Розроблено вКанада
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектроніка - Visual - Projectors
    • Код за ETIMEC000690
    • Назва за ETIMVideo projector
    • Назва UNSPSCVideo projectors
    • Код UNSPSC45111616
    • Код Uniclass 2015Pr_40_70_67
    • Опис Uniclass 2015Projectors
    • Код CSI MasterFormat 201411 52 16.26
    • Заголовок CSI MasterFormat 2014Video Projectors
    • Номер OmniClass23-37 15 19
    • Заголовок OmniClassVideo Projectors