Публікуйте свої продукти
DWU23-HS 1DLP Laser Projector - 23,650 Lumen, WUXGA, BoldColor+ Technology
Christie

DWU23-HS 1DLP Laser Projector - 23,650 Lumen, WUXGA, BoldColor+ Technology

No other 1DLP® laser projector has a better lumen-to-weight ratio. Achieving 23,650 lumens and weighing less than 92lbs (41.6kg), the Christie® DWU23-HS is the lightest and brightest 1DLP laser projector on the market. This performance powerhouse provides a viable alternative to similarly bright 3DLP® projectors.

Your audience will enjoy incredible brightness and WUXGA resolution, plus enhanced color performance—with deeper blacks and more natural and realistic onscreen visuals—thanks to our new Christie BoldColor+™ technology.

With built-in Christie Twist™, you can quickly and easily set up and align irregular screens and multi-projector displays. The option to add Christie Mystique™ automated camera-based alignment software lets you quickly stage, install, align, and recalibrate multi-projection systems in minutes.

And as if that wasn’t enough, the DWU23-HS comes with a 5-year warranty and it supports active and passive polarized 3D right out of the box.

Key features

  • Premium color – Christie BoldColor+ gives audiences enhanced color performance—with deeper blacks and more natural and realistic onscreen visuals.
  • High value, high performance – With a long-lasting and reliable laser light source, this 23,650-lumen WUXGA-resolution projector is a cost-effective option for high-use applications
  • Support for passive polarized 3D provides additional versatility
  • Warping and blending – Make setup even easier with proprietary Christie Twist built-in for quick and easy setup of multi-projector displays
  • Compatible with Christie Mystique automated camera-based alignment and recalibration software that lets you quickly install, align, calibrate, and maintain multi-projection systems
  • Compact form factor – Lightweight and with a small footprint, the new HS Series projectors are easy to ship, lift, and install
  • Quiet operation – As low as 35dBA*
  • Eco Mode – Reduces brightness to 50%, significantly extending the lifetime of your projector, and results in quieter operation
  • AMX and Crestron connectivity - For enhanced collaboration and easy integration into virtually any existing boardroom
  • Omnidirectional – Operates in any orientation for unlimited installation flexibility
  • Advanced electronics – Firmware updates take only minutes
  • Medical training capable – With DICOM simulation mode for advanced grayscale image reproduction, perfect for analyzing X-rays and medical scans for training purposes
  • TAA-compliant
  • 5-year warranty
Специфікація
  • ISO lumens: 23,650

    ANSI lumens: 21,000

    Color wheel: 4 Segment (RGBY) - 2X or 3X speed

    Contrast ratio: 4,000,000:1* with Christie RealBlack™ (*Christie RealBlack disabled: 1,200:1)

    Dynamic contrast: 6,000:1

    Display type: 1 x 0.96" DMD

Технічна специфікація
  • Унікальний номерdwu23-hs-laser-projector
  • Сімейство продуктівProjectors
  • Група продуктівHS Series projectors
  • ТипObject (single object)
  • Дата публікації2023-02-16
  • Номер видання1
Пов'язані
  • Розроблено вКанада
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectЕлектроніка - Visual - Projectors
  • Код за ETIMEC000690
  • Назва за ETIMVideo projector
  • Назва UNSPSCVideo projectors
  • Код UNSPSC45111616
  • Код Uniclass 2015Pr_40_70_67
  • Опис Uniclass 2015Projectors
  • Код CSI MasterFormat 201411 52 16.26
  • Заголовок CSI MasterFormat 2014Video Projectors
  • Номер OmniClass23-37 15 19
  • Заголовок OmniClassVideo Projectors