Публікуйте свої продукти
Linen Chute, Stainless Steel Door
CHUTES International

Linen Chute, Stainless Steel Door

5.0 з 5 зірок5.0(5 відгуки)
Our Linen Chutes Raise The Bar

As with our trash chutes, our linen chutes are better looking, longer lasting, easier to clean, and require less maintenance. Our linen chutes are also outfitted with the only intake door on the market with both front and back stainless panels and skirts.

Our Residential Laundry Chutes Have Intake Doors Made Of Extremely Durable Stainless Steel Panels

We designed our linen or residential laundry chutes to include the only intake door on the market with both front and back stainless steel panels and skirts. This means our laundry chutes are built to endure years of regular, heavy use.

Typical Linen Chute Assembly Components

Linen Chute SectionStandard linen chute section for centralized handling of soiled linens. All materials are prefabricated to shop drawing specifications. Expansion joints are provided permitting slight variations in heights. These chutes are made standard of 16 gauge impact and corrosion resistant aluminized steel. Stainless steel available upon request.

Linen Chute Door Standard hand operated intake, noiseless, self-closing, side hinged, 11/2 hour, 250°, U.L. “B” labeled doors meet the standard of the New York City Material and Equipment acceptance Division.

Linen Chute Discharge Door For built in wall discharge, a hopper type, self closing, top hinged, hopper door is furnished with 165° fusible link. (Drain is optional).

Linen Chute Vent Top Full diameter vent of same gauge as chute extending minimum of 3 feet (per NFPA) above roof with metal safety cap.

Optional Linen Chute Assembly Components

Floor Retainer Flanges Twenty-two (22) gauge galvanized sheet with flange under deck at penetration for retainage of fire stop material.

Sanitizing Unit May be located in chute above top intake. Cleans and disinfects the chute interior by manually activation.

Sound Insulation To reduce noise, the product is factory sprayed on sound coating and isolator pads.

Electric Interlock Locking mechanism that locks out other chute doors, when one intake is in use.

Access Doors A stainless steel door (12"x12") is standard with 'UL' Label.

Pass-Thru Door Located in the discharge room wall. Side hinged, 18"W x 18"H with thru-wall liner.

Специфікація
  • CHUTES International designs and manufactures high-quality internal trash chutes and linen chutes for residential, commercial, and high-rise buildings. Their durable external steel chutes and external plastic chutes are ideal for construction sites requiring temporary jobsite chutes for debris removal. They also provide chute compactors and sorters, along with a full line of chute and compactor parts to keep systems running efficiently. To maintain hygiene, CHUTES International offers Odor Butler odor control solutions and professional chute maintenance and cleaning services, including power-wash cleaning, preventative maintenance agreements, and emergency chute repair. Their experts specialize in trash compactor repair services, stainless steel chute doors, and UL-compliant chute systems to ensure NFPA compliance chute inspections are easily passed. For construction sites, the company provides accordion discharge chutes and American-made debris removal systems that streamline waste management. With a reputation for chute engineering and manufacturing excellence, CHUTES International is the go-to source for chute installation services, chute deodorizing services, and clogging solutions for any building type.

Технічна специфікація
  • Унікальний номерchutes_linen-chute
  • Сімейство продуктівLaundry and Linen Chutes
  • Група продуктівInternal Chutes
  • ТипObject (single object)
  • Дата публікації2017-01-13
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийSteel
  • Матеріал допоміжнийStainless steel
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectБудівництво - Other

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Схожі продукти

4.7 з 5 зірок 4.7 (19)
5.0 з 5 зірок 5.0 (5)
3.7 з 5 зірок 3.7 (6)
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit