Публікуйте свої продукти
FlexaRail
FlexaRail
FlexaRail
FlexaRail
    CLD Physical Security Systems

    FlexaRail

    Vertical Bar Metal Railings

    Uneven ground poses no challenge for the Flexa-Rail™ fencing system, thanks to its innovative self-raking panels that effortlessly conform to the contours of any terrain, including steep gradients, without the need for stepping. Popular for its adaptability, shorter panels are favored around children's playgrounds, recreation areas, and new build housing developments. The standard bow-tops are approved by ROSPA for use around children's play areas, ensuring safety is never compromised.</p>
    <p>When heightened security is essential, Flexa-Rail™ rises to the occasion with taller panels, creating a formidable barrier around school perimeters. These taller options offer versatile configurations, including vertical bar tops with spearhead finials, effectively deterring intruders.

    Features:

    • Constructed with recycled materials, contributing to environmental sustainability
    • Self-raking panels adapt to uneven ground effortlessly
    • Available with base plate and ground bury options for flexibility in installation
    • Offers vertical bar, bow top, or flat top options to suit different preferences
    • Safe tops make it ideal for use in schools, playgrounds, and newly built housing developments
    Специфікація
    • Standard: BS1722-9

      Product Reference: CLD Flexarail vertical bar railing System

      Panel width: 2880mm

      Wire diameter: 25.4mm

      Available heights

      Select as required: 900, 1000, 1200, 1500, 1800, 2000, 2100, 2400mm

      Nominal heights: 0.9m to 2.4m

      Finish: Polyester powder-coated to 60-80 microns or 160-200 microns with marine grade and metallics. Any RAL colour available

      Top edge projection: Bow top, vertical bars & ROSPA options

      Panel installation: Bottom of panel minimum 40mm above final ground level

      Topping

      options: Range of options available from standard bow top to spearhead finial

      Posts: 60x60mm dia2.5mm SHS

      Maximum post

      Centres: 2995mm

      Foundations: Set posts in holes minimum 300mm diameter x 800mm deep. Note: Contractor/client is responsible for the foundation size suitable for the ground conditions and fence height.

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Технічна специфікація
    • Унікальний номерflexarail
    • Сімейство продуктівLandscaping
    • Група продуктівFencing
    • ТипObject (single object)
    • Дата публікації2024-07-15
    • Номер видання1
    Класифікація
    • Категорія BIMobjectLandscaping - Огорожі