Публікуйте свої продукти
ModSec Securus S2
ModSec Securus S2
ModSec Securus S2
    CLD Physical Security Systems

    ModSec Securus S2

    CLD ModSec is an innovative installation system that can be installed at ground level or as a trench system. It features an in-built channel for wires or services enabling easy installation of CCTV, PIDS, or other electronic devices. Modsec S2 incorporates CLD Securus S2 fence panels. Tested by the Loss Prevention Certification Board (LPCB), Securus S2 offers a minimum delay against attack of 3 minutes.

    Features:

    • Specialist high-security system to withhold a minimum 3 minute delay
    • Recycled materials
    • Suitable for flat ground or gradients
    • Built-in services channel
    • Rental or purchase options available
    Специфікація
    • Standard: LPS 1175 B3 (SR2) Issue 8, BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

      Secured by Design - Police Preferred Specification

      Product Reference: CLD ModSec Securus S2 358 Rigid Mesh Panel System

      Panel type: Mesh and wire. Double layered mesh cassette system. High aluminium content galvanised and powder coated to minimum 80 microns dft.

      (Note: Fence Cassettes are supplied assembled for ease of install, mechanical lifting required – can be supplied unassembled)

      Panel width: 2520mm

      Wire diameter: 4mm

      Mesh size: 76.2 x 12.5mm

      Height:

      Select as required. 2440mm to 5000mm

      Nominal height: 2.4m to 5.0m

      Finish: Polyester powder-coated to minimum 80 microns.

      Any RAL colour including marine grade and metallics.

      Top edge projection: nil

      Security topping

      options: Barbed and razor wire, cranked and straight

      Posts: Special flanged post, galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: 80mm x 60mm

      Maximum post

      Centres: 2533mm +/-15mm

      Fixings: 120mm x 6mm full length clamp bar. M8 Stainless Steel cup square bolt (min 30mm)

      Foundations: Install Modsec foundation on suitable flat ground making sure blocks interlock and posts are installed in every fourth block. Set post into block with suitable compound depending on permanent or temporary installation.

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Технічна специфікація
    • Унікальний номерmodsec-securus-s2
    • Сімейство продуктівLandscaping
    • Група продуктівFencing
    • ТипObject (single object)
    • Дата публікації2024-09-19
    • Номер видання1
    Класифікація
    • Категорія BIMobjectLandscaping - Огорожі