Публікуйте свої продукти
Cleveland Range 24-CGP-10 10-Pan Gas Convection Steamer SteamCraft Power Series
Cleveland Range

Cleveland Range 24-CGP-10 10-Pan Gas Convection Steamer SteamCraft Power Series

CLEVELAND, SteamCraft‚ Power 10, two compartments, Floor Model Steamer, Model 24-CGP-10. Single, large capacity Gas-fired Pressure Steam Generator, 240M BTU input. Exclusive Automatic Water Level Float design. Steam Generator with Automatic Water Fill on start up, Automatic Generator Blowdown, Electronic Spark Ignition and Generator Standby for instant steam. Choice of Compartment Controls, Manual By Pass Operation Mode. Exclusive Cold Water Condenser design.

As Featured On Amazon.com

Специфікація
  • Automatic Probe

    • Exclusive Automatic Probe for Water Level Control: Separate from the generator for easy access, contains a high velocity rinse cycle to eliminate mineral build up.

    Capacity

    • Each compartment has cooking capacity for 5 each 12" x 20" x 2 1/2" Steam Table Pans

    Condensate Drip Trough

    • Provide under lower compartment door to collect condensate.

    Controls

    • Two 60 Minute Electro-Mechanical Timers and Switches for manual operation: Audible signal for cooking time completion. (MCS)

    Descaling Connection

    • Boiler Descaling Port Connection: Inlet and Outlet descaling port connections for use with the Descaling Pump

    Door

    • Durable 14 Gauge, 304 Stainless Steel construction for compartment door, cooking cavity and steam generator

    Door

    • Exclusive "Cool to the Touch" Two-Piece Compartment Door Design: Free floating inner door with reversible gasket provides an air tight seal. Stainless Steel Slam/Latch Door Latch mechanism for reliability.

    Generator Drain

    • Automatic Generator Drain: Contains a "Water Jet" Spray Rinse Drain Cleaning Cycle to keep drain clear.

    Instant Steam Standby Mode

    • Holds generator at a steaming temperature, allows unit to start cooking quickly

    Left Hand Door Hinging

    • Compartment Doors hinged left, controls on the right.

    Main Power On/Off Switch

    • Controls the electric power and automatically fills the generator with water. A separate Steam Switch ignites the burners via a fully automatic Electronic (pilotless) Spark Ignition.

    PowerPak Generator

    • High Efficiency Forced Air (Power Burner) Gas Fired Boiler has 240,000 Btu's Input, produces 180 Ibs of steam per hour. 10-12 PSI operating generator pressure. Steam generator is equipped with a High-Limit Pressure Safety Switch, 15 psi Safety Valve and a Secondary Low Water Shut Off Safety standard. Fully insulated rear mounted steam generator. Gas Pressure Regulator and Control Valve included standard.

    Stainless Steel Legs

    • NSF Certified 6" Stainless Steel Legs with adjustable flanged feet for a one inch level adjustment.

    Steam Distribution

    • Exclusive Steam Cooking Distribution System: Exclusive Brass Steam Jets produce a high velocity convection steam without fans. Coved Corner design in cooking compartment distributes heat evenly, and is easy to clean. Creased top & bottom enhance drainage. Cold Water Condenser for each compartment maintains a dry steam. Fully Insulated cooking compartment for thermal efficiency. Removable Stainless Steel Slide Racks.
Технічна специфікація
  • Унікальний номерCleveland-Range-24CGP10-SteamCraft-Power-10-Convection-Steamer
  • Сімейство продуктівSteamers
  • Група продуктівConvection
  • ТипDocumentation (info)
  • Дата публікації2019-03-12
  • Номер видання1
Пов'язані
  • Матеріал основнийStainless steel
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectКухня - Appliances
  • Назва UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
  • Код UNSPSC52
  • Код CSI MasterFormat 201411 44 00
  • Заголовок CSI MasterFormat 2014Food Cooking Equipment
  • Номер OmniClass23-21 21 13
  • Заголовок OmniClassCommercial Food Cooking Equipment

Доступність регіону

Північна Америка
United States

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit