Публікуйте свої продукти
ShelfTrack EVO Adjustable Wood  96 inch Solid Wood Melamine Shelving Sample Layout
ShelfTrack EVO Adjustable Wood  96 inch Solid Wood Melamine Shelving Sample Layout
    ClosetMaid PRO

    ShelfTrack EVO Adjustable Wood 96 inch Solid Wood Melamine Shelving Sample Layout

    4.2 з 5 зірок4.2(5 відгуки)

    ShelfTrack® EVO ClosetMaid’s Adjustable  96 inch Solid Wood Melamine Shelving Sample Layout.

    • Division 10 - 10 57 00 Wardrobe and Closet Specialties
    • Adjustable shelving system offers flexible design configurations
    • A variety of pre-cut shelving sizes are available, as well as single and double drawer kits
    • Combines wire and wood components that can be easily expanded or customized
    • Premium materials and finishes includes pre-edge-banded shelving and pre-finished shelving on three sides
    • Re-engineered hardware components and fewer standards needed to support add-ons
    • New hang track with more horizontal slots installs faster and easier than classic ShelfTrack
    • Meets ADA requirements for adjustable systems

    ShelfTrack EVO gives professionals in the industry a fast, easy-to-install solution that provides the style and flexibility today’s homeowners crave at a mid-level price point.

    Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

    Custom Closet Designs Available  

    Please Contact Michelle michelle.lee@ames.com


    Специфікація
    • Adjustable Wood Shelving System  

      • Moisture-resistant, 5/8 in., durable melamine shelving for a premium, modern look
      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • Pre-cut nominal widths (24 in., 30 in., 36 in., 48 in., 60 in., 72 in. and 96 in.)
      • Pre-edge banded on front and two sides
      • Finishes: White - Mountain Ash- Golden Oak & Frosted Birch finish

      SHELF-FINISHING SOLUTIONS

      Edge Band Strips with strong adhesive cover an exposed shelf edge after cutting

      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • Finishes: White - Mountain Ash- Golden Oak & Frosted Birch finish

      Shelf End Caps cover an exposed shelf edge with a secure press fit

      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • White and Chrome finishes

      MORE Details Located On CSI SPEC - Check Out Download Files 

    Технічна специфікація
    • Унікальний номерadjustable-shelftrackEVO_Adjustable-Wood-Shelving-and-Drawers-copy-copy
    • Сімейство продуктівAdjustable Wood Shelving Systems
    • Група продуктівShelfTrack Evo Wood Adjustable System
    • ТипObject (single object)
    • Дата публікації2020-08-25
    • Номер видання1
    Пов'язані
    • Матеріал основнийSteel
    • Матеріал допоміжнийMelamine
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Класифікація IFCFurnishing Element
    • Код за ETIMEC011163
    • Назва за ETIMShelf
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код Uniclass 2015Pr_40_30_78
    • Опис Uniclass 2015Shelves and storage units
    • Код CSI MasterFormat 201410 56 23
    • Заголовок CSI MasterFormat 2014Wire Storage Shelving
    • Номер OmniClass23-21 15 00
    • Заголовок OmniClassWardrobe and Closet Specialties
    • Код CSI UniFormat IIE2010
    • Заголовок CSI UniFormat IIFixed Furnishings

    Доступність регіону

    Північна Америка
    United States
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit