Публікуйте свої продукти
EasyGate SG / SR Speed Gate | Turnstile
EasyGate SG / SR Speed Gate | Turnstile
EasyGate SG / SR Speed Gate | Turnstile
EasyGate SG / SR Speed Gate | Turnstile
EasyGate SG / SR Speed Gate | Turnstile
EasyGate SG / SR Speed Gate | Turnstile
EasyGate SG / SR Speed Gate | Turnstile
    COMINFO

    EasyGate SG / SR Speed Gate | Turnstile

    A solution to suit your building

    The EasyGate SG/ SR Speed Gates are designed to fit within restricted areas, making them perfect for entrance control towards the reception area or corridors of your facilities. With a fully customisable finish, you can create a look that will seamlessly blend into your interiors.

    Preventing tailgating

    This security solution comes with climb-over detection, to make you aware of any potential security breach. With 24 pairs of IR sensors, accurate tailgating detection is provided.

    Customisable and convenient

    With a choice of 1 to 2 wings as well as different opening widths, you can make these Speed Gates work exactly how you need them for your building.

    Features and benefits:

    • Small footprint to fit in smaller spaces.
    • Tailgating and climb over detection.
    • Fully customisable design for aesthetics in your building.
    Специфікація
    • Type

      • Swing technology
      • 1 000 (length of cabinet in mm)
      • 1 wing / 2 wings
      • SG model - round front
      • SR model - square front

      Safety & Security Detection

      • 24 pairs of IR sensors
      • Safety & Security levels
      • Tailgating / Cross over detection

      Special features

      • Wide passage lane
      • Arc layout
      • Staggered / diagonal layout

      Material and Colours

      • Covers brushed stainless steel
      • Top Lid black glass
      • Barriers tempered glass barrier panels
        (10 mm / 0.39“)

      Operating Environment

      • Indoor

      Drive Mechanism

      • Fail-Safe
      • MCBF 5 000 000

      Stand-by Power Consumption

      • 22,6 W

      Emergency Mode

      • Open automatically in the exit direction

      Optional Accessories

      • RFID reader bracket (flush mounted)
      • Access Light / Lane Light / Wing Light
      • WAV player
      • Pressure sensing top
      • Hinge capping
      • RF remote control
      • EasyTouch / TouchPanel / T-MON SW
      • SuperCap (emergency power back-up)
      • Alternative surface finishes / Optional top finishes
      • Integration of BarCode scanner
      • Ramp LT
    Технічна специфікація
    • Унікальний номерeasygate-sg-sr-1000
    • Сімейство продуктівEasyGate
    • Група продуктівTurnstiles
    • ТипObject (single object)
    • Дата публікації2023-08-04
    • Номер видання1
    • Висота (мм)990
    • Ширина (мм)120
    • Глибина (мм)1000
    Пов'язані
    • Матеріал основнийStainless steel
    • Матеріал допоміжнийGlass
    • Розроблено вЧехія
    • Виготовлено вЧехія
    Класифікація
    • Категорія BIMobjectДвері - Security Doors