Публікуйте свої продукти
GigaSPEED X10D MGS600 Series Information Outlet, Violet - Part Number : 760092460
CommScope

GigaSPEED X10D MGS600 Series Information Outlet, Violet - Part Number : 760092460

The SYSTIMAX 360™ GigaSPEED X10D MGS600 Information Outlet is the latest result of many years of continuous product development at CommScope Labs. Just like previous MGS information outlets, the MGS600 snaps into standard CommScope M-Series faceplates, surface-mount boxes, and modular panels, but the new, patented compensation technology on the inside sets this outlet apart. Patented straddled pair cross-over techniques combined with new printed wiring board technologies, all tuned to SYSTIMAX 360 10G Cables and Cords bring our customers unsurpassed 10G channel performance with less restrictions than specified by industry standards. 
  • Patented crossing of straddling pair contacts enables efficient alien crosstalk reduction in the channel
  • Snaps into standard SYSTIMAX M-Series faceplates, surface-mount boxes, consolidation point boxes, or SYSTIMAX modular panels. Can also be mounted either at 90 degrees (straight) or 45 degrees (angled) in any SYSTIMAX faceplate
  • Universal design and label supports both T568 A & B wiring
  • IDC connector terminations on rear of base allow quick and easy installation of 22 to 24 AWG cable
  • Optional Plastic Icons (M61A) and Dust Covers (M20A) available in several colors
  • Optimal performance is achieved when using the GigaSPEED X10D 360GS10E patch cords; however, the MGS600 is fully backwards compatible
  • Can support network line speeds up to at least 10 gigabits per second
  • Qualifies for the SYSTIMAX 20-Year Extended Product Warranty and Applications Assurance when included as part of a registered SYSTIMAX GigaSPEED X10D channel.



Part Number : 760092460
Технічна специфікація
  • Унікальний номерcommscope-00366
  • Сімейство продуктівComputer Network Equipment
  • Група продуктівSYSTIMAX® Information Outlets
  • ТипObject (single object)
  • Дата публікації2014-06-20
  • Номер видання1
Класифікація
  • Категорія BIMobjectЕлектроніка - Networking

Доступність регіону

Північна Америка
Канада
Сполучені Штати