Публікуйте свої продукти
Fiber Enclosures – TFP Series Rack Mount Fiber Panels
CommScope

Fiber Enclosures – TFP Series Rack Mount Fiber Panels

The rack mount TrueNet Fiber Panel (TFP) is an integral part of CommScope's fiber product portfolio. The TFP fiber panels can be ordered in one, two, four and five rack unit sizes and are completely modular to configure to a variety of applications. The unique modular adapter packs incorporate an angled adapter design to allow easy access to each port and superior cable management and bend radius protection.

FEATURES
  • TFP panels combine the unique features of vertical cable guides and angle-left/angle-right adapters, offering bend radius protection, intuitive routing and easy connector access
  • Rear access makes field termination or splicing fast and efficient. 1RU and 2RU versions feature convenient sliding access to terminations and splicing
  • Sold separately for maximum flexibility with minimum lead time, TFP adapter packs can also be pre-configured at the factory for more efficient service turn-up
  • 288-position high-density termination/splice in the space of just five rack units (8.75-inch)
  • Panels are equipped with adjustable mounting brackets to provide either 19- or 23-inch rack or cabinet mounting (EIA or WECO) as well as 4- or 5-inch recess mounting
  • Field-installable vertical cable guides on either side of the panel provide bend radius protection and management of fibers exiting the panel 

APPLICATIONS AND BENEFITS
  • Best suited for rack or cabinet mounting in horizontal and equipment distribution areas
  • Modularity, functionality and density make the TFP ideal for mounting in close proximity to servers, switches, routers and SANs

About CommScope

CommScope helps companies around the world design, build and manage their wired and wireless networks. Our network infrastructure solutions help customers increase bandwidth; maximize existing capacity; improve network performance and availability; increase energy efficiency; and simplify technology migration.
 

Contact Us

Customer Service:  800/553-0938
Technical Assistance Center:  800-366-3891 x73475
www.commscope.com/Support/

Технічна специфікація
  • Унікальний номерfiber_tfp
  • Сімейство продуктівComputer Network Equipment
  • Група продуктівPatch Panels
  • ТипObject (single object)
  • Дата публікації2014-06-20
  • Номер видання1
Класифікація
  • Категорія BIMobjectЕлектроніка - Networking

Доступність регіону

Північна Америка
Канада
Сполучені Штати