Публікуйте свої продукти
WaveLinx CAT Emergency Switchpack
WaveLinx CAT Emergency Switchpack
WaveLinx CAT Emergency Switchpack
WaveLinx CAT Emergency Switchpack
    Cooper Lighting Solutions

    WaveLinx CAT Emergency Switchpack

    The CAT Emergency Dimming Switchpack (ESP-C-010-Z1) is a lighting control device designed to control loads powered via an emergency circuit. Each unit consists of 120-277VAC 20A latching relay used to turn on/off LED and non-LED loads and a continuous 0-10V dimming control used to dim/raise fixtures' light level. The CAT Emergency Dimming Switchpack is used in conjunction with the standard CAT Dimming Switchpack to control the lights within a space. The CAT Emergency Dimming Switchpack is equipped with two RJ 45 connectors to connect the unit to other CAT devices over standard CAT5 cables using WaveLinx CAT protocol. The unit has an elongated chase nipple that allows it to be attached either directly through a 1/2"" knockout into a junction box or inside an adjacent box for meeting specific local code requirements in ceiling plenums.
    Технічна специфікація
    • Унікальний номерcooper-controls-cat-esp-c-010-z1
    • Сімейство продуктівControls
    • Група продуктівWaveLinx
    • ТипObject (single object)
    • Дата публікації2024-05-10
    • Номер видання1
    Класифікація
    • Категорія BIMobjectЕлектричні - Controls

    Доступність регіону

    Північна Америка