Публікуйте свої продукти
Corelite D3X LuminousPlus
Cooper Lighting Solutions

Corelite D3X LuminousPlus

The D3X LuminousPlus Series is the evolution of the Class D3X architectural recessed troffer. With its sleek modern design, the D3X LuminousPlus offers a fully luminous lensed aperture that provides superior visual comfort and is capable of high lumen output. Installation and maintenance are easy with a service from below design as well as pre-installed flex and wireless sensor control options. Available in 2x2, 2x4, and 1x4 sizes, the D3X LuminousPlus Series is an excellent choice for commercial office spaces, schools, healthcare, and more.

Специфікація
    • Fully uniform diffuse illumination in an aesthetically pleasing design
    • Wide lumen output range - 2,000-9,000 lumens
    • 80CRI and 90CRI options in 3000K, 3500K, 4000K, 5000K CCT
    • Service from below door frame
    • Available in 2'x2', 2'x4', and 1'x4' sizes
    • Recessed grid, hard ceiling, surface mount, and suspension options available
Технічна специфікація
  • Унікальний номерcooperlighting-corelite-d3x-luminousplus
  • Сімейство продуктівLighting
  • Група продуктівCorelite
  • ТипObject (single object)
  • Дата публікації2024-03-27
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Монтується на стелі

Доступність регіону

Північна Америка
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States