Публікуйте свої продукти
Cordia Chair
Cordia Chair
Cordia Chair
Cordia Chair
Cordia Chair
    COR Sitzmöbel

    Cordia Chair

    4.7 з 5 зірок4.7(7 відгуки)
    Cordia is far too comfortable to be used exclusively in the office. We have brought it to the dining table. With a light-footed wire frame, individual material mix and a seat shell which merges smoothly into the graceful backrest. The covers on the armrests not only look exciting, but also offer perfect protection — from children’s sticky fingers, for example.
    Специфікація
    • Chairs and easy chairs for use in refined office, conference and meeting rooms, lounge areas as well as home office and living areas

      • Distinctive quilting seam in contrasting colours or in the same colour as the cover 
      • Covers are reversible and removable
      • The seat cushion is fixed with Velcro tape› 4 star base and 5 star base in polished aluminium or lacquered finish, with central column on slides (5 star base also on castors)
      • Wire legs, chrome-plated or lacquered
      • Swivel chairs are fitted with a lockable reclining mechanism (two adjustable firmness levels) and optionally with a retaining spring
      • Swivel chairs on castors height-adjustable (without retaining spring)
      • Upholstery foam optionally flame-retardant acc. to BS-5852
    Технічна специфікація
    • Унікальний номерCordia_chair
    • Сімейство продуктівFurniture
    • Група продуктівChairs
    • ТипObject (single object)
    • Дата публікації2022-12-20
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вGermany
    • Виготовлено вGermany
    Класифікація
    • Категорія BIMobjectмеблі - Стільці, табурети та лавки
    • Класифікація IFCObject
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
    4.5 з 5 зірок 4.5 (13)
    4.4 з 5 зірок 4.4 (61)