Публікуйте свої продукти
Drop Pouf
Drop Pouf
Drop Pouf
Drop Pouf
Drop Pouf
Drop Pouf
    COR Sitzmöbel

    Drop Pouf

    4.2 з 5 зірок4.2(5 відгуки)
    Drop by Pauline Deltour is the name of a whole family consisting of a mobile roller stool, a stackable stool and large pouf. The small components are mobile, while the large pouf forms a meeting point in the office. What they all have in common is that they are laid-back. A round, fully visible steel frame enfolds each upholstered body. Tone in tone. Four legs with rollers turn the small stool into the office run-about — an incredibly practical colleague. The perfect additive for a mobile working envi-ron-ment. “I share my office with friends,” says the French designer, “and on holiday I use Airbnb.” It is precisely this lightness and joy that Drop ema-nates. A dash of French savoir vivre.
    Специфікація
      • Product family comprising stools, benches, bar stools, side tables and bar table
      • Frames in RAL colours available upon request from quantity of 1
      • Special sizes from quantity of 50 possible on request
      • Upholstery foams optionally flame retardant according to BS5852 (other standards possible)
      • Removable covers
      • All stools (except stools on castors), bar stools and benches are stackable
      • Firm seating comfort for public areas
      • Stools on castors with load-braked castors
      • Footrest for bar stools and bar table with lacquered frames always with transparent kick plate foil
      • Optional add-on table possible
      • GS tested
    Технічна специфікація
    • Унікальний номерDrop_pouf
    • Сімейство продуктівFurniture
    • Група продуктівPoufs
    • ТипObject (single object)
    • Дата публікації2022-12-20
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вGermany
    • Виготовлено вGermany
    Класифікація
    • Категорія BIMobjectмеблі - Стільці, табурети та лавки
    • Класифікація IFCObject
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
    4.5 з 5 зірок 4.5 (13)
    4.4 з 5 зірок 4.4 (60)
    2.9 з 5 зірок 2.9 (7)