Публікуйте свої продукти
Mell Sofa
Mell Sofa
Mell Sofa
Mell Sofa
Mell Sofa
    COR Sitzmöbel

    Mell Sofa

    4.3 з 5 зірок4.3(36 відгуки)
    While one tends to sprawl on some other sofas, Mell likes things nice and tidy. But this does come at the expense of comfort. As angular as Mell might be on the outside, it is equally round on the inside. Mell is up for anything: as a versatile seating landscape or - which is new - as a small suite with a high back and loose cushions. And always on such a delicate metal frame that the bed almost appears to float.
    Специфікація
      • Modular seating landscape of sofas, easy chairs and stools with numerous combination possibilities
      • Sofas and easy chairs with two back hights
      • Additional corner easy chairs with armrests right or left
      • Extension and free-standing tables optional
      • Long-lasting seating comfort in the seat and back rest
      • Covers are reversible and removable
      • Chrome-plated metal frame, alternatively available in lacquer colours
      • Upholstery foam optionally flame-retardant acc. to BS-5852
    Технічна специфікація
    • Унікальний номерMell_sofa
    • Сімейство продуктівFurniture
    • Група продуктівSofas
    • ТипObject (single object)
    • Дата публікації2022-12-20
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вGermany
    • Виготовлено вGermany
    Класифікація
    • Категорія BIMobjectмеблі - Дивани
    • Класифікація IFCObject
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
    4.3 з 5 зірок 4.3 (420)
    4.5 з 5 зірок 4.5 (244)
    4.6 з 5 зірок 4.6 (28)
    4.3 з 5 зірок 4.3 (164)
    4.4 з 5 зірок 4.4 (80)
    4.3 з 5 зірок 4.3 (20)