Публікуйте свої продукти
Moss
Moss
Moss
Moss
Moss
Moss
    COR Sitzmöbel

    Moss

    4.1 з 5 зірок4.1(8 відгуки)
    Shoes off. Feet up. Arms spread. Breathe out. Sink in. How can a human being ever want to be somewhere else but in this endless, all-embracing softness? It is also cosy to sit and lie on. One reason for this is that the seat cushions are particularly thick and deep. Another reason is that both seat and back cushions are largely made of down.
    Специфікація
    • Casual, cosy, down-to-earth - Moss by Jehs+Laub with its soft cushions provides lounge culture with a softness factor. The sofa is wonderfully sprung thanks to a very high-quality slatted frame with sprung wood slats. With sofas in three widths and nine sofa elements and an additional footstool a variety of seating landscapes can be configured. Moss floats on delicate metal feet just above the floor. Who wouldn’t want to sink into it for a little time out?
    Технічна специфікація
    • Унікальний номерMoss_sofa
    • Сімейство продуктівFurniture
    • Група продуктівSofas
    • ТипObject (single object)
    • Дата публікації2022-12-20
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вGermany
    • Виготовлено вGermany
    Класифікація
    • Категорія BIMobjectмеблі - Дивани
    • Класифікація IFCObject
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
    4.4 з 5 зірок 4.4 (80)
    4.3 з 5 зірок 4.3 (20)
    4.6 з 5 зірок 4.6 (28)
    4.3 з 5 зірок 4.3 (420)
    4.5 з 5 зірок 4.5 (245)
    4.3 з 5 зірок 4.3 (165)