Публікуйте свої продукти
Roc Easy Chair
Roc Easy Chair
Roc Easy Chair
Roc Easy Chair
Roc Easy Chair
Roc Easy Chair
Roc Easy Chair
Roc Easy Chair
    COR Sitzmöbel

    Roc Easy Chair

    4.7 з 5 зірок4.7(17 відгуки)
    ‘Come into my arms,’ this chair seems to say, with its gently curved side rests reaching out invitingly to the observer. And you feel a sense of security as you settle down into it. This is due, on the one hand, to the generous seat surface with its softly cambered seat cushion and high back at an angle that brings the spine into the perfect upright position. On the other hand, designer Uwe Fischer has provided the upholstery furniture with a compact base which provides firm support on a swivel plate. Surprisingly, however, Roc is so light that it can be moved around easily in the room — to the seating group, to the reading lamp, to the window or even just to see its pretty rear view. And while we’re at it: Read the word Roc backwards!
    Специфікація
    • ‘Come into my arms,’ this chair seems to say, with its gently curved side rests reaching out invitingly to the observer. And you feel a sense of security as you settle down into it. This is due, on the one hand, to the generous seat surface with its softly cambered seat cushion and high back at an angle that brings the spine into the perfect upright position. On the other hand, designer Uwe Fischer has provided the upholstery furniture with a compact base which provides firm support — on a rotating plate. Surprisingly, however, Roc is so light that it can be moved around easily in the room.

    Технічна специфікація
    • Унікальний номерRoc_easy_chair
    • Сімейство продуктівFurniture
    • Група продуктівEasy Chairs
    • ТипObject (single object)
    • Дата публікації2022-12-20
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вGermany
    • Виготовлено вGermany
    Класифікація
    • Категорія BIMobjectмеблі - Стільці, табурети та лавки
    • Класифікація IFCObject
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
    4.5 з 5 зірок 4.5 (13)
    4.4 з 5 зірок 4.4 (60)
    2.9 з 5 зірок 2.9 (7)