Публікуйте свої продукти
Software-Defined Optical Line Terminal (SDOLT)  4 Ports, SFP-xPON - iLAN-SDOLT-0587
Software-Defined Optical Line Terminal (SDOLT)  4 Ports, SFP-xPON - iLAN-SDOLT-0587
    Corning Optical Communications

    Software-Defined Optical Line Terminal (SDOLT) 4 Ports, SFP-xPON - iLAN-SDOLT-0587

    The Software Defined Optical Line Terminal (SDOLT) is designed to provide broadband access over all Optical Network. Software Defined Access Nodes (SDAN) are used to connect the optical network to the end user. You can connect up to 64 SDAN to each interface. Access to the network is provided through up to two SFP+ high speed uplink interfaces. The SDOLT allows the network engineer to build scalable, fault tolerant point-to-multipoint networks to ensure the highest reliability. The Software Defined Orchestration Platform (SDOP) allows for provisioning of services, port level management, traffic switching and prioritization, and connection to the network.

    Feature/Benefits

    • Broadband access over all
    • Allows the optical network engineer to build scalable, fault tolerant point-to-multipoint networks to ensure the highest reliability
    • Connect up to 64 SDANs to each interface
    • Access to the network is provided through up to two SFP+ high speed uplink interfaces
    Специфікація
    • Mounting/Installation Options: Rack Mount 

      Max Power: 20 W 

      Power: 48 V DC

      CPU: Ethernet switcher: Marvell Packet Processor 

      Downstream Data Rate: GPON: 2.5 Gbps 

      MAC Address: 16K 

      Max-Link Distance: 20 km

      Switching Capacity: 128

      Upstream Data Rate: GPON: 1.25 Gbps 

      VLAN: 4K 

      GPON: Digital RSSI, Laser Bias Current, Module Temperature, Received Signal Strength Indication (RSSI), Supply Voltage, Support DDM (show parameters in CLI), Tx Optical Power Output, Up to 1:64 splitting radio 

      Layer 2: Handling multi-address traffic, Handling unknown MAC-address, IGMP fast leave, IGMP Proxy, MAC-address learning/aging, MAC address table limit, MSTP, RSTP, SNMP (Simple Network Management Protocol), IEEE 802.1D Spanning Tree Protocol (STP), Support to 1024 multicast groups 

      OAM and Management: SDOP (Software Defined Orchestration Platform), CLI (Command Line Interface) 

      Temperature Range, Operation: 5 C to 40 C (41 F to 104 F )

      Relative Humidity, Operation: Up to 80% (non-condensing) 

      Max-Link Distance: 20 km

      Receiver: 1310nm APD/TIA Detector/Amplifier 

      Receiver Optical Overload: -8 dBm 

      Receiver Sensitivity: -28 dBm 

      Spectral Line Width: 20 dBm (1.0 mm) 

      Optical Wavelength: 1490 +/- 10 nm Rx, 1310 +/- 20 nm Tx 

      Upstream Data Rate: GPON: 1.25 Gbps 

      Height: 44 mm (1.73 in)

      Width: 430 mm (16.93 in)

      Depth: 218 mm (8.58 in)

      Units per Delivery: 1/1

      Standards: ANSI/IEEE 802.3 NWay auto-negotiation, FSAN Class B+, G.652 Single-mode (OS) fiber, IEC-60825 Class I Laser Safety Standard, IEEE 802.1ad Double Tagging (Q-in-Q), IEEE 802.1ad Provider Bridges (Q-in-Q), IEEE 802.1d MAC bridges, IEEE 802.1p Protocol for Traffic Prioritization, IEEE 802.1s Multiple Spanning Tree Protocol (MSTP), IEEE 802.1v VLAN Classification by Protocol andPort, IEEE 802.3ab 1000BASE-T Gigabit Ethernet, IEEE 802.3ac VLAN tagging, IEEE 802.3ad Link Aggregation Control Protocol (LACP), IEEE 802.3i 10BASE-T Ethernet, IEEE 802.3u 100BASE-T Fast Ethernet, IEEE 802.3x Full Duplex and flow control, IEEE 802.3z Fiber Gigabit Ethernet, IEEE 802.1q Double Tagging (Q-in-Q), ITU-T G.984 GPON, ITU-T G.984.2 Class B+, ITU-T G.988 GPON, SFF-8472 (Transceiver-enhanced digital diagnostic monitoring interface) 

      Associated Uses: Software Defined LAN, SDLAN, Software Defined Network, SDN, Local Area Network, LAN, Fiber to the Edge, FTTE, PON, Passive Optical Network, Passive Optical Networking, Optical Line Terminal, GPON

    Технічна специфікація
    • Унікальний номерcorning-sdolt-0587
    • Сімейство продуктівSD-LAN Solutions
    • Група продуктівSoftware-Defined Optical Line Terminal (SDOLT)
    • ТипObject (single object)
    • Дата публікації2021-11-02
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вМексика
    Класифікація
    • Категорія BIMobjectЕлектроніка - Communication

    Доступність регіону

    Північна Америка
    Сполучені Штати