Публікуйте свої продукти
Software Defined Control Plane 1LAN-SRV-50195L-2
Corning Optical Communications

Software Defined Control Plane 1LAN-SRV-50195L-2

Software-Defined Virtual Application Host (SDVAH)  1RU Rack-mountable server for VNETC, VFC and Virtual Apps; > 600 ONTs

The SDVAH hosts the SD-LAN orchestration system as well as other virtual network functions (VNFs). The SDVAH consists of Intel® Xeon® processor, scalable memory with error detection, and scalable storage capacity.

Feature/Benefits

  • Hosts SDN LAN orchestration system for centralized Network Control
  • Configure as a virtual router with up to sixteen virtual applications
  • Intel® Xeon® processor - proven performance
  • System memory of 32GB DDR4 with error detection
Специфікація
  • Airflow and FAN: 3 x 40 x 28 mm 4-pin PWM Cooling Fans, 1x FAN-0147L4 option for 80W CPU 

    Buttons: Power On/Off, System Reset 

    Color: Black 

    LED Indicators: Power, Hard drive activity, System Overheat, Information LED (temp., status), Suspend static indicator LED, UID/Remote UID LED 

    Mounting/Installation Options: Rack Mount 

    Rack Units (Rus): 1 RU 

    Power Supply: +12V: 16 Amp (max.)+3.3V: 8.0 Amp (max.)+5V: 8.0 Amp (max.)Plus 5 Volt Option Standby 2 Amp Max.-12V: 0.5 Amp (max.)200W Low Noise AC-DC power supply with PFCAC Voltage: 100 - 240V, 50-60Hz, 2.6 Amp Max

    CPU: Single Socket H4 (LGA 1151), Intel® Xeon® processor E3-1200 v6/v5 

    Ports: 1 COM port (1 rear), 1 RJ-45 Shared IPMI LAN port, 1 VGA port, 2 RJ-45 Gigabit Ethernet LAN ports, 2 SATA3 (6 Gbps) ports LAN, 2 USB 2.0 ports, 2 USB 3.0 ports 

    System Bios Features: ACPI 1.0 / 2.0, DMI 2.3, SMBIOS 2.3, USB Keyboard support 

    System Bios Type: 8MB SPI Flash EEPROM with AMI BIOS, PCI 2.3 

    PC Health Monitoring: Chassis intrusion detection, Chassis intrusion header, Chipkill support, CPU and chassis environment: CPU thermal trip support, CPU and chassis environment: I2C temperature sensing logic, CPU and chassis environment: PECI, CPU and chassis environment: Thermal Monitor 2 (TM2) support, FAN: 3 fans with tachometer status monitoring, FAN: Low noise fan speed control, FAN: Pulse Width Modulated (PWM) fan connectors, FAN: Status monitor for on/off control, FAN: Status monitor for speed control, FAN: Temperature, Voltage - Monitors for CPU Cores, +3.3V, +5V, +12V, +5V Standby, VBAT, HT, Memory, Chipset Voltages 

    Temperature Range, Operation: 10 C to 35 C (50 F to 95 F)

    Temperature Range, Storage: -40 C to 70 C (-40 F to 158 F)

    Relative Humidity, Operation: 8% to 90% (non-condensing) 

    Relative Humidity, Storage: 5% to 95% (non-condensing) 

    Height: 43 mm (1.69 in)

    Width: 437 mm (17.2 in)

    Depth: 287 mm (11.3 in)

    Weight: 3.83 kg

    Units per Delivery: 1/1

    Standards: 80 plus Gold Certified, RoHS, RoHS Halogen Free 

    Associated Uses: Software Defined LAN, SDLAN, Software Defined Network, SDN, Local Area Network, LAN, Fiber to the Edge, FTTE, Server, Network Server, Orchestration Platform

Технічна специфікація
  • Унікальний номерcorning-srv-50195L-2
  • Сімейство продуктівSD-LAN Solutions
  • Група продуктівSoftware-Defined Virtual Application Host (SDVAH)
  • ТипObject (single object)
  • Дата публікації2021-11-02
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вМексика
Класифікація
  • Категорія BIMobjectЕлектроніка - Communication

Доступність регіону

Північна Америка
Сполучені Штати