Публікуйте свої продукти
ARCHITECT S+ free standing toilet brush
ARCHITECT S+ free standing toilet brush
ARCHITECT S+ free standing toilet brush
ARCHITECT S+ free standing toilet brush
    Cosmic

    ARCHITECT S+ free standing toilet brush

    If you need a floor brush holder for your bathroom, this is the best option. It is a bathroom accessory with unbeatable features. On the one hand, it stands out for its rounded shape design, which will never tire you. On the other, its finish: a 3 Chrome bath, that is, trivalent chrome, eco responsible and very resistant. This brush holder belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. Brush holder made of brass or similar alloys and stainless steel in a trivalent chrome finish. The inner glass is made of black plastic. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Специфікація
    • 01- 3Chrome 36- Soft black
    Технічна специфікація
    • Унікальний номер235xx01
    • Сімейство продуктівArchitect s+
    • Група продуктівToilet brush
    • ТипObject (single object)
    • Дата публікації2021-12-13
    • Номер видання1
    Пов'язані
    • Матеріал основнийBrass
    • Матеріал допоміжнийPlastic
    Класифікація
    • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати
    • Класифікація IFCFurnishing Element
    • Номер OmniClass23-31 25 21
    • Заголовок OmniClassToilet Paper Dispensers