Публікуйте свої продукти
ARCHITECT S+ double hanging shower soap dish
ARCHITECT S+ double hanging shower soap dish
ARCHITECT S+ double hanging shower soap dish
ARCHITECT S+ double hanging shower soap dish
    Cosmic

    ARCHITECT S+ double hanging shower soap dish

    Double hanging soap tray. A practical accessory to hang on your bathroom screen and have everything you need at the time of showering at your fingertips. It also has a plus: one of the soap dishes incorporates a practical screen cleaner, hidden in the base and ready for use. It is easily removed to facilitate the cleaning of the remains of water that remain in the screen. Its finish in 3 Chrome, that is, in trivalent chrome, makes it an eco-friendly and very resistant product. If you are more black, you also have the same accessory in a Soft Black finish, an extra matte black. This double hanging soap dish belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. Double soap dish made of aluminum, stainless steel, brass or similar alloys in a trivalent chrome and plastic finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Специфікація
    • 01- 3Chrome 36- Soft black
    Технічна специфікація
    • Унікальний номер235xx47
    • Сімейство продуктівArchitect s+
    • Група продуктівSoap dish
    • ТипObject (single object)
    • Дата публікації2021-12-13
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийBrass
    Класифікація
    • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати
    • Класифікація IFCFurnishing Element
    • Номер OmniClass23-31 25 29 11
    • Заголовок OmniClassHand Soap Holders

    Схожі продукти