Публікуйте свої продукти
ARCHITECT S+ Brush holder
ARCHITECT S+ Brush holder
ARCHITECT S+ Brush holder
ARCHITECT S+ Brush holder
ARCHITECT S+ Brush holder
    Cosmic

    ARCHITECT S+ Brush holder

    Brush holder to install on the wall of your bathroom and thus free up the counter space. This is a large capacity black plastic cup so you can put down your toothbrushes or makeup brushes. The glass is held by a ring in a 3 Chrome finish, that is, trivalent chrome, making it an eco-friendly and very resistant product. You also have the same model with the black ring, to match the glass. This brush holder belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. This brush holder is made of brass or similar alloys in a trivalent chrome and plastic finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Специфікація
    • 01- 3Chrome 36- Soft black
    Технічна специфікація
    • Унікальний номер235xx53
    • Сімейство продуктівArchitect s+
    • Група продуктівBrush holder
    • ТипObject (single object)
    • Дата публікації2021-12-13
    • Номер видання1
    Пов'язані
    • Матеріал основнийBrass
    • Матеріал допоміжнийPlastic
    Класифікація
    • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати
    • Класифікація IFCFurnishing Element
    • Номер OmniClass23-31 25 21
    • Заголовок OmniClassToilet Paper Dispensers