Публікуйте свої продукти
ARCHITECT S+ double paper holder without cover
ARCHITECT S+ double paper holder without cover
ARCHITECT S+ double paper holder without cover
ARCHITECT S+ double paper holder without cover
    Cosmic

    ARCHITECT S+ double paper holder without cover

    A double toilet paper holder with this can be very useful in bathrooms for family use. In addition, since there is no lid, the replacement of toilet paper is very easy. It is finished in 3 Chrome, that is, trivalent chrome, making it an eco-friendly and very resistant product. You also have the same model with soft black, an extra matte black. This paper holder belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. This roll holder is made of brass or similar alloys in a trivalent chrome finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Специфікація
    • 01- 3Chrome 36- Soft black
    Технічна специфікація
    • Унікальний номер235xx57
    • Сімейство продуктівArchitect s+
    • Група продуктівPaper holder
    • ТипObject (single object)
    • Дата публікації2021-12-13
    • Номер видання1
    Пов'язані
    • Матеріал основнийStainless steel
    • Матеріал допоміжнийBrass
    Класифікація
    • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати
    • Класифікація IFCFurnishing Element
    • Номер OmniClass23-31 25 21
    • Заголовок OmniClassToilet Paper Dispensers