Публікуйте свої продукти
ARCHITECT S+ paper holder without cover
ARCHITECT S+ paper holder without cover
ARCHITECT S+ paper holder without cover
ARCHITECT S+ paper holder without cover
ARCHITECT S+ paper holder without cover
    Cosmic

    ARCHITECT S+ paper holder without cover

    Toilet paper holder to install on the wall of your bathroom. Hoop-shaped with side opening. Not having a cover makes it easier to replace the paper roll. It is finished in 3 Chrome, that is, trivalent chrome, making it an eco-friendly and very resistant product. You also have the same model with soft black, an extra matte black. This paper holder belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. This roll holder is made of brass or similar alloys in a trivalent chrome finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Специфікація
    • 01- 3Chrome 36- Soft black
    Технічна специфікація
    • Унікальний номер235xx62
    • Сімейство продуктівArchitect s+
    • Група продуктівPaper holder
    • ТипObject (single object)
    • Дата публікації2021-12-13
    • Номер видання1
    Пов'язані
    • Матеріал основнийStainless steel
    • Матеріал допоміжнийBrass
    Класифікація
    • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати
    • Класифікація IFCFurnishing Element
    • Номер OmniClass23-31 25 21
    • Заголовок OmniClassToilet Paper Dispensers