Публікуйте свої продукти
Main Electrical stations: EL-BJÖRN - ZFSF250
Cramo

Main Electrical stations: EL-BJÖRN - ZFSF250

MAIN ELECTRICAL UNIT 250A, 400V

This product can be delivered with many different specifications. Please contact Cramo to ensure the right product.

Incoming circuit breaker 100-250A (main circuit breaker), also equipped with a current transformer 250 / 5A connects to the power supply of the network owner and is normally installed first as a center. The meter cabinet is installed separately at the end of the cabinet, which has its own lockable door.



Технічна специфікація
  • Унікальний номерELBJORNZFSF250
  • Сімейство продуктівTemporary Power
  • Група продуктівMain Electrical stations
  • ТипObject (single object)
  • Дата публікації2022-08-18
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectБудівництво - Power Generation & Light
  • Класифікація IFCObject