Публікуйте свої продукти
Scissor Lifts Electric: GENIE - GS2632
Cramo

Scissor Lifts Electric: GENIE - GS2632

SCISSOR LIFT, SELF-PROPELLED, PLATFORM WIDTH < 90 CM, ELEC. < 8 M

Genie® self-propelled electric slab scissor lifts are the industry solution for increasing worksite productivity. Ideal for maneuvering in tight spaces, they’re excellent for indoor and outdoor construction, maintenance and installation applications with firm, level surfaces. Characterized by low noise levels and emission-free, an ideal tool for a number of indoor emission-sensitive applications such as warehouses, shopping malls, office buildings, hotels, schools and more. These lifts provide excellent capacity and generous platform workspace. These compact units easily pass through standard single or double doors and have solid non-marking tyres are standard. The on-board diagnostics help operators troubleshoot on the fly and make adjustments in the field to maximize uptime. A Swing-out battery box and power module trays allow easy access to components for convenient service. All models have front-wheel drive and most models feature zero inside turning radius for excellent maneuverability in tight spaces like congested construction sites, elevators and narrow aisles.

Специфікація
  • Length x Width x Height (mm) - 2440 x 810 x 2500
Технічна специфікація
  • Унікальний номерGENIEGS2632
  • Сімейство продуктівScissor and Vertical mast Lifts
  • Група продуктівScissor Lifts Electric
  • ТипObject (single object)
  • Дата публікації2021-11-15
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectБудівництво - Повітряне обладнання
  • Класифікація IFCObject