Публікуйте свої продукти
Scissor Lifts Diesel: GENIE - GS3369RT
Cramo

Scissor Lifts Diesel: GENIE - GS3369RT

SCISSOR LIFT, SELF PROPELLED, DIESEL < 10 M, WITH OUTRIGGERS


The Genie® Rough Terrain Scissor Lifts offer an industrial design with better overall performance. Equipped with four-wheel drive/braking, positive traction control and a standard front active oscillating axle, that offers greater terrain ability and power in extreme jobsite conditions and keeps all four wheels on the ground during operation which makes it able to drive through sand, mud and over curbs with ease and improves jobsite performance. On-board diagnostics help operators troubleshoot on the fly and make adjustments in the field to maximize uptime. Plus, the swing-out engine tray allows easy access to components.

Специфікація
  • Length x Width x Height (mm) - 4810 x 1750 x 2590
Технічна специфікація
  • Унікальний номерGENIEGS3369RT
  • Сімейство продуктівScissor and Vertical mast Lifts
  • Група продуктівScissor Lifts Diesel
  • ТипObject (single object)
  • Дата публікації2021-11-15
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectБудівництво - Повітряне обладнання
  • Класифікація IFCObject