Публікуйте свої продукти
Boomlifts Telescopic: GENIE - SX180
Boomlifts Telescopic: GENIE - SX180
    Cramo

    Boomlifts Telescopic: GENIE - SX180

    TELESCOPIC BOOM LIFT, DIESEL < 57 M

    Genie® Super Booms™ lifts combine maximum reach with exceptional maneuverability. They feature rugged diesel engine for more power and increased performance, even at high altitudes, four-wheel drive and four-wheel steer capabilities, and foam-filled rough terrain tyres for excellent terrainability, traction and durability to quickly position you where you need to work. Extendable axles allow you to extend or retract axles from the platform while driving for stability, ease of operation and convenient transport. These machines set performance and operation standards for other booms on the market. These models feature diesel engines for more power and increased performance, even at high altitudes. The 360˚ continuous rotation turntable swings full circle for quick and flexible positioning. Reduced tailswing allows you to maneuver in tight workspaces. The horizontal outreach of the Genie Super Boom line is among the industry’s best.

    Специфікація
    • Length x Width x Height (mm) - 16180 x 5030 x 3050
    Технічна специфікація
    • Унікальний номерGENIESX180
    • Сімейство продуктівBoomlifts Telescopic
    • Група продуктівBoomlifts Telescopic
    • ТипObject (single object)
    • Дата публікації2021-11-15
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectБудівництво - Повітряне обладнання
    • Класифікація IFCObject